Rated 5 based on 1 product reviews
Harvey Industries, Inc.

Custom Designed Exhaust Systems

CONTACT INFO
935 Moe Dr.
Akron, OH 44310
Toll Free: 866-633-0122
Phone: 330-633-0122
Request for information Harvey Industries, Inc. Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Harvey Industries, Inc. > PRODUCT > Components & Accessories

AR Series Rubber Stack/Tailpipe Adapter
A-Smooth bore mounting base for use with smooth bore hose.

FMETG
For use on vehicles with flush mount or recessed tailpipes. The wire form is installed in the tailpipe adapter and the flexible metal bar is inserted into the tailpipe to hold the hose and tailpipe adapter in place.

Stainless Steel Tapered Adapter With Spring Closing Cover
Specifically for rubber, silicone fiberglass, or metal tubing.

Hose Couplers
Cast aluminum hose coupler used to connect various lengths of rubber hose when “Twist Lock" feature not available.

Hose Guides
Standard with all Harvey underground units. The hose guide serves two purposes: to guide the rubber hose easily through the underground system and to prevent rags, etc. from being sucked into the system. Also available for metal tubing.

H-3422 Floor Fitting (2 ½" Hose)
Old style floor fitting, replacement units available.

Cast Aluminum “Y" Fittings
For use in “Y" harnesses.

Energy Saving Dampers
Mounted in the hose drop of an overhead system to cut off the majority of air flow when not in use.

Elbow for Lifting Overhead Drops
Cast aluminum elbow joins two hose lengths and eliminates kinking of hose when pulled up out of the way. Used in place of damper.

Overhead Duct Couplers
Harvey Overhead Duct Couplers simplify installation of overhead rubber drops. One end of the cast aluminum coupler threads into the rubber hose and the other end slips over stub of the duct work. A bolt through the assembly completes installation of the overhead drop.

- Hide Gallery
Components & Accessories

Specifications for Components & Accessories
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Components & Accessories
Videos for Components & Accessories
Harvey Industries, Inc. video of Vehicle Exhaust Extraction Systems SpecWizard
2020-02-11T00:00:00+00:00Z
(Harvey Industries, Inc.) request for information