Rated 5 based on 1 product reviews
CEMCO

Steel Framing and Metal Lath Systems

CONTACT INFO
13191 Crossroads Pkwy. N. Suite 325
City of Industry, CA 91746
Toll Free: 800-775-2362
Phone: 626-369-3564
Request for information CEMCO Contact Us / RFI
CONTENT
BIM - revit
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
CEMCO > PRODUCT > Accessories

 

These critical components are often combined with our stud and track systems to provide for extra bracing, furring, backing, and sound-dampening requirements. The available products in this group include, resilient channels, furring/hat Channels, backing Plate/flat strapping cold-Rolled/u-Channel and various angles, clips,and brake shapes. 

 

 

- Hide Gallery
Accessories

Revit BIM Files for Accessories

Drywall Framing System: Viper-VS

Drywall Framing System: Viper-VT

Drywall Framing System: Viper-X VXS

Drywall Framing System: Viper-X VXT

Framing Joist: SFIA-S-Horizontal

Framing Joist: SFIA T-Horizontal

Framing Column: SFIA S-Column

Framing Column: SFIA T-Column

Framing Header: ProX Header Clip

Framing Header: ProX Header Outer

Framing Jamb: Steel Jamb Strut

Framing Sheathing: Sure Board: Series 200

Framing Sheathing: Sure Board: Series 200B

Framing Sheathing: Sure Board: Series 200S-F

Framing Sheathing: Sure Board: Series 200S-P

Framing Sheathing: Sure Board: Series 200W

Framing Stud: Steel CH Stud

Framing Stud: Steel CH Stud Inverted

Framing Stud: Steel J Runner

Framing Stud: Steel J Runner Inverted

Framing Support: FAS-STRAP

Framing Support: HOTROD-TYPE-X

Framing Track: CST 250

Framing Track: CST 300

Framing Track: CST 325

Catalogs for Accessories
Videos for Accessories
CEMCO video of Sound Gasket
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information
CEMCO video of ShaftWall Assemblies
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information
CEMCO video of HOTROD
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information
CEMCO video of Fire Gasket
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information
CEMCO video of RBR Strap
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information
CEMCO video of Flute Shield
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information
CEMCO video of HOTROD XL
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information
CEMCO video of Fire Bead
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information
CEMCO video of 093X Control Joint
2021-04-23T00:00:00+00:00Z
(CEMCO) request for information