Rated 5 based on 1 product reviews
Modernfold, Inc.

Operable and Folding Partitions

CONTACT INFO
215 W. New Rd.
Greenfield, IN 46140
Toll Free: 800-869-9685
Phone: 317-468-6700
Continuing Education Logo
Request for information Modernfold, Inc. Contact Us / RFI
CONTENT
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL

With accordion doors and partitions from Modernfold, putting space to new use is as simple as drawing a curtain. But simplicity never takes the place of strength and versatility, and Modernfold gives you options that let you add style, value and even moderate sound control to your space division needs.For added convenience,optional electric operation makes dividing large, even curved openings as easy as turning a key. Long term strength and durability is made possible by the system's patented, three-dimensional welded steel frame and heavy-duty construction.

  • Large selection of standard finishes
  • Quick sight and sound division with a simple pull-and-latch operation
  • Electric operation available on many models
  • Available as single and paired openings
  • Curved track allows partition to move around corners for optimal design flexibility and storage


- Hide Gallery
Accordion Doors and Partitions

Specifications for Accordion Doors and Partitions - Soundmaster® / Modernfold®
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Accordion Doors and Partitions - Soundmaster® / Modernfold®
Videos for Accordion Doors and Partitions - Soundmaster® / Modernfold®
Modernfold, Inc. video of Operable Partitions SpecWizard from Modernfold
2015-02-03T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Clear Acoustical Glass Wall System
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Clear Single Panels
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Clear with MorphGlas
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore Automated
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore Automated Touchpad Operation
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore Automated w Markerboard
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore Automated with Presto Package
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore Panel Storage Type III Pocket Door
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore Setup
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore Smart Track
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal Encore Type III Pocket Door
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Acousti Seal STC Example
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of ComfortDrive Detail Operation
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of ComfortDrive Operation Video
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Compactline on ComfortDrive Conf Room
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Compactline on ComfortDrive Office
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Flexible Space in Classrooms Covid
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Glass Wall System Acoustical STC Ratings
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Modernfold Continuing Education Courses
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Modernfold Product Safety UL Certification
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Modernfold Smart Track Suspension System
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of Modernfold Smart Track Technology
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of PureView Glass Wall System
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information
Modernfold, Inc. video of SureSet Seal Activation
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.) request for information