Woodfold Mfg. Inc.
Woodfold Mfg. Inc.
Accordion Doors, Hardwood and Aluminum Roll-up Doors, Hardwood and Aluminum Shutters
CONTACT INFO
1811 18th Ave.
Forest Grove, OR 97116-0346
Phone: 503-357-7181
Continuing Education Logo
Request for information Woodfold Mfg. Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
DISTRIBUTION

Woodfold products are available through a national network of building material and specialty distributors.

Woodfold Mfg. Inc. > PRODUCT > Acoustic Accordion Doors - Series 4100

6" dual-wall doors for enhanced sound transmission control.

 

Utilizing dual 6"panels, the Series 4166 is perimeter-sealed and acoustic-lined for enhanced sound

isolation. Matching dual-wall construction with the proven durability of a steel hardware hinge system

and rigid body panels, the Series 4166 also provides the selection of a range of attractive and

contemporary vinyl laminate finishes on each door face.

 

Field Sound Transmission Class: The dual-walled Series 4166 Acoustical Partition has a field sound

transmission class (FSTC) rating of 41. Field tests were performed by Acoustical Engineer Inc. of Eugene,

Oregon following the procedures specified in ASTM Test Designation: E336-96.

 

Request a Sample

4166 Series 2 Page Bulletin

4188 Series 2 Page Bulletin

 

Rated 5 based on 1 product reviews
+ Photo Gallery

Revit BIM Files for Acoustic Accordion Doors - Series 4100

Accordion Door Family: Series 4166 Acoustic

Accordion Door Family: Series 4188 Acoustic

CAD Drawings for Acoustic Accordion Doors - Series 4100
Series 4166 - Door Types - Handing
download: view:
Series 4166 - Stack Dimensions
download: view:
Series 4188 - Door Types - Handing
download: view:
Series 4188 - Shop Drawing
download: view:
Series 4188 - Stack Dimensions
download: view:
Series 4166 - 4188 - Multi-Meeting Options - 2 Way
download: view:
Series 4166 - 4188 - Multi-Meeting Options - 4 Way
download: view:
Specifications for Acoustic Accordion Doors - Series 4100
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW