Airolite Co. (The)
Airolite Co. (The)
Architectural Louvers, Custom Grilles, Sunscreens and Sun Controls
CONTACT INFO
P.O. Box 410
Schofield, WI 54476
Phone: 715-841-8757
Request for information Airolite Co. (The) Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Airolite Co. (The) > PRODUCT > Acoustic Louvers

Airolite's Acoustic louvers incorporate acoustically insulated blades to provide for sound attenuation to lower infiltrating or escaping noise. Acoustic louvers are available in aluminum and galvanized steel construction with parallelogram, airfoil and sightproof blades in depths of 6, 8 and 12-inches.

Rated 5 based on 1 product reviews
- Hide Gallery
Acoustic Louvers

Acoustic Louvers  

1

Revit BIM Files for Acoustic Louvers

Louvers: Acoustic: Louvers

CAD Drawings for Acoustic Louvers
T9106, 6 in parallelogram blade
download: view:
T9108, 8 in parallelogram blade
download: view:
T9112, 12 in parallelogram blade
download: view:
T9206, 6 in airfoil blade
download: view:
T9208, 8 in airfoil blade
download: view:
T9212, 12 in airfoil blade
download: view:
T9612, 12 in sightproof blade
download: view:
Specifications for Acoustic Louvers
08 90 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Acoustic Louvers
Videos for Acoustic Louvers
Airolite Co. (The) video of Airolite - ARL AMCA 500 L - Louver Water Penetration Test
2014-01-28
(Airolite Co. (The)) request for information
Airolite Co. (The) video of Louvers, Grilles and Vents SpecWizard from Airolite Updated
2015-03-27
(Airolite Co. (The)) request for information