A&C Plastics, Inc.
undefined by A&C Plastics, Inc.
Plexiglass Acrylic And Polycarbonate Sheets
CONTACT INFO
CONTENT
A&C Plastics, Inc. > PRODUCT > Acrylic Mirror Sheeting
Acrylic Mirror Sheeting

Acrylic mirror sheeting is made from continuously processed acrylic sheet. Available in clear, textures and in over 17 vibrant colors, this durable material is ideal for slat walls, point-of-purchase displays, casinos, children's toys, cosmetic displays and for applications in the food service industry.


The standard sheet size in colored acrylic mirror is 48" X 96" in .125" thick. A&C Plastics also stocks 48" x 96", 60" x 96" and 72" x 96" sheets sizes in various thicknesses in the clear acrylic mirror. All plexiglass mirror sheets
are supplied with a 3mil laser cuttable film and produced with a 1" overage for maximum yield in laser cutting.


Click here to request samples


Rated 5 based on 1 product reviews

Specifications for Acrylic Mirror Sheeting

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW