Rated 5 based on 1 product reviews
Sherwin-Williams

Paints, Primers and Coatings

CONTACT INFO
101 Prospect Ave.
Cleveland, OH 44115
Continuing Education Logo
Request for information Sherwin-Williams Contact Us / RFI
CONTENT
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL

UNIFLEX® Acrylic Patching Cement is formulated from acrylic-based elastomeric resin, titanium dioxide and special reinforcing materials providing a long-lasting, durable, resilient patch. The cured patch is UV and water resistant with excellent resistance to mildew attack and weathering.

- Hide Gallery
Acrylic Patching Cement

Revit BIM Files for Acrylic Patching Cement - 41220-17 / 41220-20

Paints and Coatings  

Color Palette  

Paints and Coatings: Color Palette: ColorSnap

Paints and Coatings: Sherwin Williams: Sherwin Williams

Material Library  

Paints and Coatings: Material Library: Pro Industrial Multi Surface Eggshell

Paints and Coatings: Material Library: LOXON Acrylic Block Surfacer

Paints and Coatings: Material Library: CONFLEX XL Textured High Build Acrylic Coating

Paints and Coatings: Material Library: Tuff Surface Premium Texture Finish

Paints and Coatings: Material Library: Primers

Paints and Coatings: Material Library: Super Paint Exterior High Gloss

Paints and Coatings: Material Library: Super Paint Satin

Paints and Coatings: Material Library: Pro Industrial Waternborne Acrylic Dryfall Eggshell

Paints and Coatings: Material Library: Highlights

Paints and Coatings: Material Library: Super Paint Exterior Low Lustre

Paints and Coatings: Material Library: Pro Industrial Waterborne Acrylic Dryfall Flat

Paints and Coatings: Material Library: Pro Industrial Waterbased Alkyd Urethane

Paints and Coatings: Material Library: Pro Industrial Multi Surface Semi-Gloss

Paints and Coatings: Material Library: Pro Industrial Multi Surface Gloss

Paints and Coatings: Material Library: CONFLEX ULTRACRETE Solvent Borne Coating

Paints and Coatings: Material Library: ConFlex 7 percent Siloxane Water Repellant

Paints and Coatings: Material Library: Dry Erase Clear Gloss Coating

Paints and Coatings: Material Library: LOXON Acrylic Conditioner

Paints and Coatings: Material Library: LOXON Self Cleaning Flat

Paints and Coatings: Material Library: LOXON Self Cleaning Acrylic

Paints and Coatings: Material Library: LOXON Vertical Semi-Transparent Concrete Stain

Paints and Coatings: Material Library: LOXON Water Blocking Primer Finish

Paints and Coatings: Material Library: Pro Industrial Heavy Duty Block Filler

Paints and Coatings: Material Library: Pro Industrial DTM Acrylic Primer Finish

Paints and Coatings: Material Library: Multi-Purpose Interior Exterior Latex Primer Sealer

Paints and Coatings: Material Library: LOXON Self Cleaning Satin

Paints and Coatings: Material Library: Duration Home - Flat

Paints and Coatings: Material Library: Duration Home - Semi-Gloss

Paints and Coatings: Material Library: Duration Home Interior Latex - White Only

Paints and Coatings: Material Library: Harmony - Eggshell

Paints and Coatings: Material Library: Harmony - Flat

Paints and Coatings: Material Library: Harmony - Semi-Gloss

Paints and Coatings: Material Library: Harmony Interior Latex - White Only

Paints and Coatings: Material Library: Loxon Concrete & Masonry Primer/Sealer - White Only

Paints and Coatings: Material Library: ProIndustrial Acrylic Coating - White Only

Paints and Coatings: Material Library: ProIndustrial Pre-Catalyzed Waterbased Epoxy - White Only

Paints and Coatings: Material Library: ProIndustrial Pro-CryUniveral Acrylic Primer - White Only

Paints and Coatings: Material Library: ProIndustrial Water-Based Catalyzed Epoxy - White Only

Paints and Coatings: Material Library: ProMar 200 Flat - 1500 Colors

Paints and Coatings: Material Library: Reliance - Eggshell

Catalogs for Acrylic Patching Cement - 41220-17 / 41220-20
Videos for Acrylic Patching Cement - 41220-17 / 41220-20
Sherwin-Williams video of Duration® Exterior Acrylic Coating - Sherwin-Williams
2019-09-22T00:00:00+00:00Z
(Sherwin-Williams) request for information
Sherwin-Williams video of Loxon Self-Cleaning Acrylic Coating
2019-09-22T00:00:00+00:00Z
(Sherwin-Williams) request for information
Sherwin-Williams video of Loxon Self-Cleaning Acrylic Coating - Sherwin-Williams
2019-09-22T00:00:00+00:00Z
(Sherwin-Williams) request for information
Sherwin-Williams video of ProMar 200 HP Zero VOC Interior Acrylic - Sherwin-Williams
2019-09-22T00:00:00+00:00Z
(Sherwin-Williams) request for information
Sherwin-Williams video of Rejuvenate™ Exterior Acrylic Coating - Sherwin-Williams
2019-09-22T00:00:00+00:00Z
(Sherwin-Williams) request for information
Sherwin-Williams video of Solo™ 100% Acrylic Interior/Exterior Latex - Sherwin-Williams
2019-09-22T00:00:00+00:00Z
(Sherwin-Williams) request for information