Rated 5 based on 1 product reviews
Terra Universal, Inc.

Critical Environment Equipment

CONTACT INFO
800 S. Raymond Ave.
Fullerton, CA 92381-5234
Phone: 714-578-6000
Request for information Terra Universal, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
Terra Universal, Inc. > PRODUCT > Air Showers and Tunnels

Units are fully equipped and protected to allow large numbers of personnel to pass into controlled areas without sacrificing convenience or cleanliness.

  • Completely self-contained, pre-wired, fully equipped Air Shower/Tunnel systems help solve decontamination problems.
  • Modular design lets you order a system to suit your cleanroom.
  • HEPA filter/blower modules (rated 99.97% efficient @ 0.3 micron particles) wash personnel with Class 100 air to dislodge and remove particles.
  • Solid-state microprocessor panel provides programmable control over access door operation.
  • Electromagnetic interlocking doors minimize contamination and automatically release in the event of power failure or when the emergency stop button is pressed.
  • Energy-efficient LED lighting mounted on the ceiling.
  • Available in white powder-coated or stainless steel to meet various cleanroom requirements
  • Variety of sizes and door configurations
  • Economical to operate and easy to maintain
  • An ionizing bar is available as an optional accessory.



- Hide Gallery
Air Showers and Tunnels

Specifications for Air Showers and Tunnels
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Air Showers and Tunnels
Videos for Air Showers and Tunnels
Terra Universal, Inc. video of Cleanseam+ Pass-Through
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of BioSafe Pass-Through Chamber for Cleanroom Environments
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Fire Rated Pass-throughs from Terra Universal
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Roll-Up Door Pass-Through
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Air Shower, Terra Universal
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of BioSafe™ Modular Cleanroom, Terra Universal
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of BioSafe All-Steel Biopharmaceutical Modular Cleanrooms
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Cleanroom Gowning Procedures, Terra Universal
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Terra Universal Desiccators
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Glove Box Isolators and Containment Chambers
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Wet Station with Modutek Components
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of Terra Universal Ionizing Bar: Static-Decay Test
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of smartVAC Model 675 Impulse Heat Vacuum Sealer - Terra Universal
2014-09-18T00:00:00+00:00Z
(Terra Universal, Inc.) request for information
Terra Universal, Inc. video of ISO 5 Tempered Glass & Stainless Steel Cleanroom
2017-03-09T00:00:00+00:00Z
(Terra Universal, Inc.) request for information