Allegheny Mountain Hardwood Flooring
Allegheny Mountain Hardwood Flooring
Hardwood Flooring
CONTACT INFO
CONTENT
Allegheny Mountain Hardwood Flooring > PRODUCT > Allegheny Red Oak Live Sawn
Allegheny Red Oak Live Sawn

a. 100% FSC Certified.

b. SOURCE - Western PA Northern Appalachian White Oak

c. CUT - Mix Grain- plain sawn & high percentage of R&Q

d. GRADE -Millrun

e. WIDTHS - 3 - 12"

f. Lengths 12"-7' avg. 42" & 7'-12'

i. Custom lengths by request

ii.Milling matches with both lengths so you can mix

g. Thickness: Solid 3/4"

h. Styles: Strip, Herringbone, Chevron, Random width, Wide Plank

i. Edge: Square Edge, Micro bevel, hand crafted edge

j. Milling: Tongue & Groove and End Matched.

k. Surface: unfinished, hand scraped, wire brush, circle sawn.

Rated 5 based on 1 product reviews

CAD Detail Files for Allegheny Red Oak Live Sawn

Flooring Plank Sections - 3/4 inch Flooring - A1
download: view:
Flooring Plank Sections - 5/8 inch Flooring - A2
download: view:

Specifications for Allegheny Red Oak Live Sawn

09 64 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 

Catalogs for Allegheny Red Oak Live Sawn

Videos for Allegheny Red Oak Live Sawn

Allegheny Mountain Hardwood Flooring video of Allegheny Mountain Hardwood Flooring Commercial
2018-08-21
(Allegheny Mountain Hardwood Flooring) request for information
Allegheny Mountain Hardwood Flooring video of Allegheny Mountain Hardwood Hand Scraped Flooring
2018-08-21
(Allegheny Mountain Hardwood Flooring) request for information
Allegheny Mountain Hardwood Flooring video of Hickman Lumber
2018-08-21
(Allegheny Mountain Hardwood Flooring) request for information
Allegheny Mountain Hardwood Flooring video of Hickman Woods - Family History
2018-08-21
(Allegheny Mountain Hardwood Flooring) request for information
Allegheny Mountain Hardwood Flooring video of Logging with Horses
2018-08-21
(Allegheny Mountain Hardwood Flooring) request for information
Allegheny Mountain Hardwood Flooring video of We don't Plant Trees after we cut them, but we help GROW them!
2018-08-21
(Allegheny Mountain Hardwood Flooring) request for information