Rated 5 based on 1 product reviews
MITTEN Building Products

Siding, Shake, Stone and Accessories

CONTACT INFO
5A - 225 Henry St.
Brantford, ON, Canada N3S 7R4
Toll Free: 888-648-8364
Phone:
Request for information MITTEN Building Products Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
SOCIAL
MITTEN Building Products > PRODUCT > Alpa Vinyl Railings

Alpa's Vinyl Railing collections are one of the strongest exterior vinyl railings on the market. Built with galvanized steel for reinforced strength and cladded in the highest quality vinyl, Alpa railings have the charm of wood without the cost and maintenance.



Perfect for decks, porches, or as handrails for stairs, a variety of distinctive styles and colours available.



Alpa Vinyl Rail features:

  • Engineered to meet and exceed building code requirements
  • Railing design is both beautiful and strong
  • Additional metal stiffeners in the balusters (optional)
  • Complete hidden hardware system (brackets and fasteners are not exposed)
  • Matching beveled edges on all posts and balusters
  • Pre-assembled stair railing system
  • Available in 4 complementary colours
  • Available in 5 distinctive railing collections
  • Easy to install
  • Low maintenance
  • No painting required


- Hide Gallery
Alpa Vinyl Railings

Catalogs for Alpa Vinyl Railings
Videos for Alpa Vinyl Railings
MITTEN Building Products video of Mitten PlyGem
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLY GEM Mitten Aluminium
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLY GEM Mitten Vinyl Siding
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLY GEM Mitten Vinyl Siding French
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLYGEM Design Windows
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLYGEM Mitten Aluminium FRENCH
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLYGEM Mitten Shake and Stone
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of PLYGEM VIsta Windows
2017-12-12T00:00:00+00:00Z
(MITTEN Building Products) request for information
MITTEN Building Products video of SpecWizard Video for MITTEN Building Products - 07 46 33 Vinyl Siding
2022-09-14T00:00:00+00:00Z
(MITTEN Building Products) request for information