YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
Marathon Roofing Products Inc.
Roof Drains, Vents, Accessories and Pedestal Supports
CONTACT INFO
3310 Benzing Rd.
Orchard Park
, NY
14127-1538
Toll Free:
800-828-8424
Phone:
716-332-7673
Fax:
https://marathondrains.com
Request for information
Marathon Roofing Products Inc.
Contact Us / RFI
USA reps
Canadian reps
International reps
CONTENT
Marathon Roofing Products Inc.
>
PRODUCT
> Aluminator Drain
Aluminator Drain
FEATURES
All aluminum retro drain
Heavy duty aluminum ring designed for maximum drainage
Aluminum strainer
Larger stud diameter for increased strength
Includes ProSeal for a strong mechanical seal to prevent water back-up issues
OPTIONS
2" aluminum combination clamping ring/overflow dam
2" and 4" aluminum overflow insert
2-3/4" Aluminum low profile strainer
TPO coated flange
PVC coated flange
Available in sizes of 3", 4", 5" and 6
Aluminator Product Brochure
Aluminator Data Sheet
Installation
Guide
Rated
5
based on
1
product reviews
Catalogs
Catalogs
for Aluminator Drain