LaCantina Doors
undefined by LaCantina Doors
Folding, Sliding And Swing Doors
CONTACT INFO
CONTENT
LaCantina Doors > PRODUCT > Aluminum Bifold Doors
Aluminum Bifold Doors

The Aluminum System's clean design features a 2 3/4" narrow stile and rail profile, allowing for more glass and light. The Aluminum System is perfect for residential and commercial projects in moderate climates or as an interior space divider.

  • Clean contemporary designs that maximize glass and light
  • High quality extruded aluminum up to 1/4' thick for strength & performance
  • No finishing required and low maintenance
  • Strength and rigidity for oversized panels
  • Sill options that suit weather exposure or flush floor transitions from inside to outside
  • Inswing or outswing flexibility
  • Stainless or bronze hardware packages
  • Concealed multi-point locking system for ease of operation and security
  • Single lite panels up to 10' tall without the need for a horizontal mullion
  • Clear & dark bronze anodized, and white in-stock finishes, optional finishes, create a distinctive color or wood decoral finishes.
  • 1/4' to 1' dual glazing options
  • Up to 20 panels, 10 in each direction
  • Wide range of glazing options for improved thermal performance, safety protection and privacy
  • Range of commercial options including panic hardware, ADA thresholds and 10' bottom rails
  • Combine with our screen systems for year round comfort


Click here for Aluminum Bifold Technical Resources

Rated 5 based on 1 product reviews