X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Perimeter Systems Division & Metal Fabrication, Distribution and Finishing
CONTACT INFO
14100 Veterans Memorial Hwy.
Villa Rica
, GA
30180
Toll Free:
800-241-7429
Phone:
https://www.saf.com/perimeter-systems/
Request for information
SAF
Contact Us / RFI
CONTENT
SOCIAL
SAF
>
PRODUCT
>
Aluminum Coil Anodizing Capability
Aluminum Coil Anodizing Capability
Reliable, quality controlled Aluminum Coil Anodizing & Processing
Up to 0.063 gauge
Up to 49″ input widths
Color Anodizing (dyes)
66″ maximum O.D., 10,000 lbs maximum coil weight
- Hide Gallery
Catalogs
Videos
Catalogs for Aluminum Coil Anodizing Capability
Videos for Aluminum Coil Anodizing Capability
SAF video of Albright Office Park, Royal Glass Company SAF West
2019-01-09T00:00:00+00:00Z
Albright Office Park, Royal Glass Company SAF West
(SAF)
request for information
SAF video of Extruded Cornice
2019-01-09T00:00:00+00:00Z
Extruded Cornice
(SAF)
request for information
SAF video of How to Replace a Single RainScreen Panel with the SAF Simple Fix Kit
2019-01-09T00:00:00+00:00Z
How to Replace a Single RainScreen Panel with the SAF Simple Fix Kit
(SAF)
request for information
SAF video of SAF METAL Fabrication
2019-01-09T00:00:00+00:00Z
SAF METAL Fabrication
(SAF)
request for information
SAF video of Series 4000 Installation
2019-01-09T00:00:00+00:00Z
Series 4000 Installation
(SAF)
request for information
SAF video of Terre Retail
2019-01-09T00:00:00+00:00Z
Terre Retail
(SAF)
request for information