Glasshape N.A. LP
Glasshape N.A. LP
Architectural Bent Glass
CONTACT INFO
3425 S. 116th St
Seattle, WA 98168
Phone: 206-538-5416
Request for information Glasshape N.A. LP Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
building construction projects
SOCIAL
Glasshape N.A. LP > PRODUCT > Anti-Reflective Glass - GlareShield®

Anti-Reflective Glass: Reduce glare for crystal clear vision and added safety

GlareShield® is an anti-reflective double side coated glass that provides improved visual transmission, picture clarity and reduced glare with its very low residual reflection. Traditional glass reflects 8-12% of the incident light. GlareShield®, however, reflects as little as 0.5% of the incident light, allowing up to 99.5% of light to pass through without unwanted reflections or mirror-like effects. It is thus used in structures where low glare is a requirement and crystal-clear quality of glass is key, as in larger west facing facades, retail displays, stadiums, and viewing galleries.

GlareShield® provides a new dimension for glass as it is seemingly invisible with almost no reflectance or colour distortions in transmission. Produced with a durable multi-layered optical thin coating with Magnetron Sputtering Technology which performs like hard coating, it can be tempered, laminated, double-glazed or ceramic printed using VisionInk®. GlareShield® is available on regular float, extra clear and tinted green and grey float glass.

 

GlareShield® Features & Benefits

 

Durability

GlareShield® is produced by Magnetron Sputtering Technology which creates a superior hard coating finish. The multilayered coating of metal oxide does not corrode, is hard wearing and durable. In terms of abrasion resistance, GlareShield® is comparable to regular clear float glass.

 

High VLT

GlareShield® improves transparency and increases light transmission with its high degree of clarity and non-reflective surface.

 

Optical Clarity

GlareShield® reduces glare, mirror-like effects and reflections to minimum. With a reflection of less than 0.5%, the nonreflective properties are optimised for direct viewing of the glass, making it almost invisible.

 

Request a Quote

Rated 5 based on 1 product reviews
- Hide Gallery
Anti-Reflective Glass
Specifications for Anti-Reflective Glass - GlareShield®
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW