Metpar Corp.
Metpar Corp.
Toilet Partitions
CONTACT INFO
95 State St.
Westbury, NY 11590
Phone: 516-333-2600
Fax:
Request for information Metpar Corp. Contact Us / RFI
CONTENT
CAD details
BIM - revit
CSI specwizards
Catalogs / Brochures
LEED data
press releases
SOCIAL
Metpar Corp. > PRODUCT > Antimicrobial & Hygienic Solid Surface Partitions
Antimicrobial & Hygienic Solid Surface Partitions

Solid Surface toilet partitions are perfect for applications where rugged durability, ease of maintenance, and practical elegance are important considerations. The material is a homogeneous solid acrylic-modified polyester with natural fillers, colorants, and granulates. All edges are beveled and polished and the material comes with a Class “A" fire rating. The material is available in a large variety of luxurious colors and patterns. The material is solid and nonporous, making it impervious to water, moisture, and heat. It has natural anti-microbial features and does not support the growth of mold, mildew, and bacteria, making the material ideal for healthcare facilities and the hospitality sector, where sanitation is of utmost importance.

Rated 5 based on 1 product reviews
Revit BIM Files for Antimicrobial & Hygienic Solid Surface Partitions

Interior Specialties: Bathroom: Privacy Screens: Type FT

Interior Specialties: Bathroom: Privacy Screens: Type PF

Interior Specialties: Bathroom: Privacy Screens: Type PF Ceiling

Interior Specialties: Bathroom: Privacy Screens: Type T

Interior Specialties: Bathroom: Privacy Screens: Type V

Interior Specialties: Bathroom: Privacy Screens: Type WH

Interior Specialties: Bathroom: Toilet Partitions: Partition: Ceiling Hung: Enamel

Interior Specialties: Bathroom: Toilet Partitions: Partition: Ceiling Hung: HDPE

Interior Specialties: Bathroom: Toilet Partitions: Partition: Ceiling Hung: Laminated

Interior Specialties: Bathroom: Toilet Partitions: Partition: Ceiling Hung: Phenolic

Interior Specialties: Bathroom: Toilet Partitions: Partition: Ceiling Hung: Stainless Steel

Interior Specialties: Bathroom: Toilet Partitions: Partition: Floor Mount: Enamel

Interior Specialties: Bathroom: Toilet Partitions: Partition: Floor Mount: HDPE

Interior Specialties: Bathroom: Toilet Partitions: Partition: Floor Mount: Laminated

Interior Specialties: Bathroom: Toilet Partitions: Partition: Floor Mount: Phenolic

Interior Specialties: Bathroom: Toilet Partitions: Partition: Floor Mount: Stainless Steel

Interior Specialties: Bathroom: Toilet Partitions: Partition: Floor to Ceiling: Enamel

Interior Specialties: Bathroom: Toilet Partitions: Partition: Floor to Ceiling: HDPE

Interior Specialties: Bathroom: Toilet Partitions: Partition: Floor to Ceiling: Laminated

Interior Specialties: Bathroom: Toilet Partitions: Partition: Floor to Ceiling: Phenolic

Interior Specialties: Bathroom: Toilet Partitions: Partition: Floor to Ceiling: Stainless Steel

Interior Specialties: Bathroom: Toilet Partitions: Partition: Overhead Braced: Enamel

Interior Specialties: Bathroom: Toilet Partitions: Partition: Overhead Braced: HDPE

Interior Specialties: Bathroom: Toilet Partitions: Partition: Overhead Braced: Laminated

Interior Specialties: Bathroom: Toilet Partitions: Partition: Overhead Braced: Phenolic

Interior Specialties: Bathroom: Toilet Partitions: Partition: Overhead Braced: Stainless Steel

Catalogs for Antimicrobial & Hygienic Solid Surface Partitions
Videos for Antimicrobial & Hygienic Solid Surface Partitions
Metpar Corp. video of Metpar DurATex
2012-05-17
(Metpar Corp.) request for information
Metpar Corp. video of SpecWizard - Metpar - Toilet Partitions
2016-02-18
(Metpar Corp.) request for information