Rated 5 based on 1 product reviews
CONTACT INFO
9031 Farrow Rd.
Columbia, SC 29203
Phone: 866-337-7286
Request for information Columbia Lockers® A Division of Partition Systems International of South Carolina® Contact Us / RFI

PSISC® offers a new breakthrough innovative approach to lockers, Columbia Antimicrobial PolyLife® Lockers. With the onslaught of MRSA, Staph and other infections facility managers are eager for permanent solutions to kill germs on contact. Our Columbia Antimicrobial PolyLife® Lockers protected with COLUMBIA GUARD® is one of these solutions.


Columbia Antimicrobial PolyLife® Lockers are made with 100% recyclable High Density Polyehylene (HDPE) with COLUMBIA GUARD® protection. COLUMBIA GUARD® is a non-migratory antimicrobial agent that is manufactured into our panels, as it will not dissipate or scratch off, providing permanent protection against MRSA, Staph and E.Coli. The JIS Z 2801 test certified Columbia Antimicrobial PolyLife® Lockers with a >4.0 efficacy rating and a 99.99% kill effectiveness against E.Coli, MRSA and Staph.


Along with our innovative approach to lockers, our Columbia Uni-Box® design combines mortise and tenon joints, stainless steel fasteners, Columbia Uni-Hinges®, a multipoint latching system and frameless doors that add for exceptional durability. Our multipoint latching system meets ADA requirements, enables end users to close the doors without lifting the handle, and improves security by locking the door to the side panel. Columbia PolyLife® Lockers are built with 3/8" solid HDPE backs, tops, bottoms, shelves and sides with 1/2" doors and injection molded antimicrobial handles.


FEATURES & BENEFITS OF COLUMBIA ANTIMICROBIAL POLYLIFE® LOCKERS

  • 100% Recyclable HDPE Material
  • Fire Rating Available
  • Protected with COLUMBIA GUARD®
  • 20 Year Warranty
  • Columbia Uni-Box® Design with Mortise & Tenon Joints
  • Frameless Door Design Increases Access and Ventilation
  • Push to Close Columbia Multipoint Latch
  • 8 Colors Offered -Matching Benches Available


Polylife Color Chart


- Hide Gallery
Antimicrobial PolyLife® Lockers