Rated 5 based on 1 product reviews
Danver Stainless Steel Cabinetry

Cabinets and Casework

CONTACT INFO
One Grand St.
Wallingford, CT 06492
Phone: 203-269-2300
Continuing Education Logo
Request for information Danver Stainless Steel Cabinetry Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
press releases
building construction projects
SOCIAL

Danver Stainless Outdoor Kitchens offers Ceramic Smoker Egg Cabinets designed to accommodate egg-style smoker grills from a variety of manufacturers. They can handle in excess of 200lbs in widths of 27″ or 33″.

  • The standard Ceramic Smoker Egg Cabinet depth is 27 7/8", including the door.

  • The standard Ceramic Smoker Egg Cabinet box height is 30" plus 4 ½" adjustable legs.

  • Ceramic Smoker Egg Cabinets are specified 6" wider than the appliance width.

  • Ceramic Smoker Egg Cabinets have additional support built-in for extra support of the smoker egg grills that are 200lbs or more.

  • Ceramic Smoker Egg Cabinets come with pre-made access holes for plumbing and/or electrical with removable covers.

  • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with adjustable foot.

  • Black anodized toe kicks may be ordered separately and cut on-site.

  • Standard stainless steel pulls are included, upgrades are available for an additional cost.

  • Hinges and screws are included with every cabinet.

- Hide Gallery
Appliance: Ceramic Smoker Egg Cabinets

Revit BIM Files for Appliance: Ceramic Smoker Egg Cabinets

Appliance Cabinet: Egg Smoker

CAD Drawings for Appliance: Ceramic Smoker Egg Cabinets

Egg Smoker  

Egg Smoker - Hampton
download: view:
Egg Smoker - Keywest
download: view:
Egg Smoker - Keywest_Louver
download: view:
Egg Smoker - Palm_Beach
download: view:
Egg Smoker - Rio
download: view:
Egg Smoker - Tecno
download: view:
Egg Smoker - Venice
download: view:
Specifications for Appliance: Ceramic Smoker Egg Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Appliance: Ceramic Smoker Egg Cabinets
Videos for Appliance: Ceramic Smoker Egg Cabinets
Danver Stainless Steel Cabinetry video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Danver Outdoor Kitchens
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Brown Jordan Outdoor Kitchens Hospitality
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Danver Multi-Family Outdoor Kitchen Solutions
2020-10-21T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Back Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Door Adjustment
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: End Unit
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Grill Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Leveling the Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: OAF/OAR Corner
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Outside Box Column
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Overlay Panel
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Overview
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: PPS
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Refrigerator
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Side Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Standard Toe Kick
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: The Legs
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Trim Kit Specifications
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Post & Panel System Preliminary Installation instructions
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information