Rated 5 based on 1 product reviews
Danver Stainless Steel Cabinetry

Cabinets and Casework

CONTACT INFO
One Grand St.
Wallingford, CT 06492
Phone: 203-269-2300
Continuing Education Logo
Request for information Danver Stainless Steel Cabinetry Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
press releases
building construction projects
SOCIAL

Danver Stainless Outdoor Kitchens offers Warming Drawer Cabinets similar to a restaurant to keep your cooked food or dish warm for hours without overcooking or drying out your favorite meal. Store food at the right temperature and relax until your guests arrive.

Denver's Warming Drawer Cabinets are available in widths of 30″, 33″ and 36″. These cabinets come with one drawer, two drawers or a single door perfect for your outdoor kitchen. The drawers are manufactured with double-wall construction, full-extension under-mount glides and “soft-close, self-close" technology designed for a functional kitchen cabinet.

Double Warming Drawer Cabinets are also available for when more than one warming drawer is wanted. These Double Warming Drawer Cabinets do not offer doors or drawers but provide the space for two separate warming drawers in a kitchen cabinet.

  • The standard Warming Drawer Cabinet depth is 27 7/8" including the door, but a 24 7/8" depth may be specified for units that fit that dimension.

  • The standard Warming Drawer Cabinet box height is 30" plus 4 ½" adjustable legs.

  • Warming Drawer Base Cabinets are specified 6" wider than the appliance width.

  • Comes with pre-made access holes for plumbing and/or electrical with removable covers.

  • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with an adjustable foot.

  • A trim-kit is custom-designed during the fabrication process for the specified warming drawer to ensure a proper fit during installation.

  • Black anodized toe kicks may be ordered separately and cut on-site.

  • Standard stainless steel pulls are included, upgrades are available for an additional cost.

  • Shelves are optional and can be fixed or pull out.

  • Extra depth is available if needed.

- Hide Gallery
Appliance: Warming Drawer Cabinets

Revit BIM Files for Appliance: Warming Drawer Cabinets

Appliance Cabinet: Double Warming Drawer

Appliance Cabinet: Warming Drawer

CAD Drawings for Appliance: Warming Drawer Cabinets

Warming Drawer  

Warming Drawer
download: view: Alternate variations downloads
Warming Drawer - Double Base Cabinet
download: view: Alternate variations downloads
Warming Drawer - Hampton
download: view: Alternate variations downloads
Warming Drawer - Keywest
download: view: Alternate variations downloads
Warming Drawer - Palm Beach
download: view: Alternate variations downloads
Specifications for Appliance: Warming Drawer Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Appliance: Warming Drawer Cabinets
Videos for Appliance: Warming Drawer Cabinets
Danver Stainless Steel Cabinetry video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Danver Outdoor Kitchens
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Brown Jordan Outdoor Kitchens Hospitality
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Danver Multi-Family Outdoor Kitchen Solutions
2020-10-21T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Back Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Door Adjustment
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: End Unit
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Grill Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Leveling the Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: OAF/OAR Corner
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Outside Box Column
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Overlay Panel
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Overview
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: PPS
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Refrigerator
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Side Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Standard Toe Kick
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: The Legs
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Trim Kit Specifications
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Post & Panel System Preliminary Installation instructions
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information