Rated 5 based on 1 product reviews
Armatherm

Thermal Bridging Solutions

CONTACT INFO
1 Titleist Dr.
Acushnet, MA 02743
Phone: 844-360-1036
Continuing Education Logo
Request for information Armatherm Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
Webinars
press releases
SOCIAL

BRE Accredited Thermal Break Brick Tie

Thermal Conductivity:

  • Steel Galvanised Brick Tie:  29 W/m.K

  • Stainless Steel Brick Tie:  17 W/m.K

  • ArmaFix-Tie: 0.59 W/m.K

  • 96% reduction on Stainless Steel.

 

Standard sizes:

  • 150mm Cavity Tie Length 275mm

  • 175mm Cavity Tie Length 300mm

  • 200mm Cavity Tie Length 325mm

 

Mechanical Performance:
Tested to comply with, BS EN 846-5:2012

 

Fire Performance:
Tested to comply with, EN1363-1:2012 and EN 1365-1:2012

Request a Quote

- Hide Gallery
Armatherm™ Brick Tie

Catalogs for Armatherm™ Brick Tie
Videos for Armatherm™ Brick Tie
Armatherm video of Cladding / Wall Panel
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Column Base and Foundation Wall
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How the Armatherm™ Z-Girt reduces thermal bridging through cladded and panelled walls
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging at roof connections with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging through a steel canopy or balcony with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging through shelf angles with Armatherm™.
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging through wall-to-foundation transitions with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Masonry Shelf Angle
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Parapet / Roof Penetration
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Steel Canopy / Balcony
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Thermal Bridging Explained
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Thermal bridging explained
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information