Griplock's art cable grippers are sophisticated in design and easy to use. A spring-loaded ball bearing mechanism allows the cable gripper to move freely along the cable whenever the plunger is depressed. When the plunger is released the gripper locks to the cable.
The greater the weight, the stronger it grips.™
15-B3-T2-H: Frame Hanger Gripper – Small
15-B4-H: Frame Hanger Gripper – Medium
25-B5: Frame Hanger Gripper – Large
25Z-M6-SL3.0-S: Picture Wire Gripper – Large
ZF-15Z-XC: Picture Wire Gripper – Small
ZF-18Z-XC: Picture Wire Gripper – Medium
DG-15Z-TC-300-SAT: Top Clamp Gripper – Medium
DG-25Z-TC-500-SAT: Top Clamp Gripper – Large
RT-15-HA: Hook Gripper – Small
DG-GCK-SAT: Guide Clamp – Single-Sided
DG-GCKX2-SAT: Guide Clamp – Double Sided
DG-15-SCL-SAT: Side Clamp Gripper – Left
DG-15-SCR-SAT: Side Clamp Gripper – Right
DG-15-SCX2-SAT: Double Side Clamp Gripper