Rated 5 based on 1 product reviews
Pellerin Milnor Corp.

Commercial Laundry Machinery

CONTACT INFO
700 Jackson St.
Kenner, LA 70062
Toll Free: 800-469-8780
Phone: 504-467-9591
Request for information Pellerin Milnor Corp. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Pellerin Milnor Corp. > PRODUCT > Aseptic Barrier Washers

Single-pocket MWB Series Aseptic Barrier washers combat recontamination of clean hospital laundry. Built into a barrier wall, the washer has two doors, one on the clean side and one on the soiled side. Door safety interlocks and positive/negative air pressure prevent contaminates from migrating.

 

Equipped with the Milnor MilTouch-EX™ touchscreen control, the user is allowed complete access to the machine's function at every level and logs can be retreived for review.
 

  MWB26Z - 60 lb.*

  MWB50Z - 110 lb.*

  MWB70Z - 155 lb.*

  MWB90Z - 200 lb.*

 

*Energy Star's definition of a commercial clothes washer is a capacity up to 8.0cf3. All side-load aseptic barrier washer-extractors exceed this capacity and are therefore outside of the scope of Energy Star.
 

- Hide Gallery
Aseptic Barrier Washers

CAD Drawings for Aseptic Barrier Washers
MWB26Z 60 lb. capacity barrier aseptic washer
download: view:
MWB45Z 100 lb. capacity barrier aseptic washer
download: view:
MWB70Z 155 lb. capacity barrier aseptic washer
download: view:
MWB90Z 200 lb. capacity barrier aseptic washer
download: view:
Catalogs for Aseptic Barrier Washers
Videos for Aseptic Barrier Washers
Pellerin Milnor Corp. video of SpecWizard from Pellerin
2015-03-03T00:00:00+00:00Z
(Pellerin Milnor Corp.) request for information