CoolVu, LLC
CoolVu, LLC
Transitional Window Film
CONTACT INFO
4939 Lower Roswell Rd. Bldg. B
Marietta, GA 30068
Phone: 844-426-6588
Fax:
Request for information CoolVu, LLC Contact Us / RFI
CONTENT
CAD details
Catalogs / Brochures
LEED data
SOCIAL
CoolVu, LLC > PRODUCT > Automotive
Automotive

Automotive  

1

Designed to match ‘dark-style factory tint' CoolVu Color Stable and Color Stable IRX films incorporate the industry's most durable hard coat technology for long-lasting solar performance.


CoolVu is adaptive and provides for privacy and impressive sun control when needed most during sunny days while remaining clear at night for safe driving.

  • Transition up to 35% in direct sunlight
  • Block 99.9% of the sun's UV radiation
  • Stop 80% of the sun's IR heat energy
  • Available in four unique VLT's
  • Comply with window tinting state law
  • Maximize nighttime viewing through glass


Ceramic based, CoolVu blocks over 80% of the sun's IR heat energy and 99.9% of UV radiation.


Rated 5 based on 1 product reviews
Catalogs for Automotive
Videos for Automotive
CoolVu, LLC video of CoolVu Animated Explainer Video
2019-06-16
(CoolVu, LLC) request for information