UltraSlot is an ideal choice for external pavement areas that are subject to constant traffic, such as airports, ports and areas with heavy-duty vehicles. The depth of concrete cover over the main body of the channel system is designed to ensure it can withstand ultra heavy-duty loads.
The channel top edge has an outward fold to prevent damage. Innovative channel features such as concrete anchors, stabilising bars, channel feet and others, ensure the channel has a physical connection to steel reinforcement and is properly tied into the concrete encasement/surround to create a strong, solid and durable structure.
BG-GATIC Slotdrain UltraSlot Treadsafe: 4 in - 100 mm: uat00325
BG-GATIC Slotdrain UltraSlot Treadsafe: 6 in - 150 mm: uat00326
BG-GATIC Slotdrain UltraSlot Treadsafe: 8.86 in - 225 mm: uat00327
BG-GATIC Slotdrain UltraSlot Treadsafe: 12 in - 300 mm: uat00328
BG-GATIC Slotdrain UltraSlot Treadsafe: 13.78 in - 350 mm: uat00329
BG-GATIC Slotdrain UltraSlot Treadsafe: 16 in - 400 mm: uat00330
BG-GATIC Slotdrain UltraSlot Treadsafe: 19.68 in - 500 mm: uat00331
BG-GATIC Slotdrain UltraSlot Treadsafe: 23.62 in - 600 mm: uat00332