Rated 5 based on 1 product reviews
Metl-Span

Insulated Metal Panels

CONTACT INFO
1720 Lakepointe Dr. Suite 101
Lewisville, TX 75057-6425
Toll Free: 844-574-5367
Phone: 972-619-7266
Continuing Education Logo
Request for information Metl-Span Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
press releases
building construction projects
SOCIAL
Metl-Span > PRODUCT > BW Universal System™

The Metl-Span BW Universal System is the ultimate backup wall system providing superior air, water, thermal and vapor protection in an all-in-one barrier component. It can be horizontally installed with nearly any type of exterior rainscreen system, from single skin and modular metal panels to brick, ACM panels and others. It spans up to 24" o.c. This unique insulated metal panel wall system introduces new standards in cost savings, design integrity and sustainability. Easily and quickly installed in a single step, the BW Universal System eliminates the need for multiple work crews, expediting close-in/dry-in building times and reducing the likelihood of improper installation.

 

Product Showcase
Data Sheet
Guide Specifications
Load Span Tables

 

- Hide Gallery
BW Universal System™

Specifications for BW Universal System™
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for BW Universal System™
Videos for BW Universal System™
Metl-Span video of Metl-Span I Architectural Horizontal Market Application
2020-12-17T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of Metl-Span | Insulated Metal Panels (IMPs) – BENEFITS & OVERVIEW
2020-04-20T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of Metl-Span | Commercial & Industrial Application
2020-04-20T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of Metl-Span | Roof Installation: Part 1
2020-04-20T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of Metl-Span | Roof Installation: Part 2
2020-04-20T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of Metl-Span | Architectural Wall Installation
2020-04-20T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of Metl-Span Commercial-Industrial Wall Installation
2020-04-20T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of Metl-Span | Customer Testimonials
2020-04-20T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of Metl-Span | Customer Testimonial – Melissa Gibson
2020-04-21T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of Customer Testimonial | Jack Eaton
2020-04-21T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of MBMA | Economical Design and Construction: Part 1
2020-04-21T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of MBMA | Accelerated Construction: Part 2
2020-04-21T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of MBMA | Benefits of MBS: Part 3
2020-04-21T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of GCCA Member | Protecting the food families love
2020-04-21T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of Primus | Cold Chain Integrity Project
2020-04-21T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of Metl-Span and CENTRIA | Sofidel Circleville
2020-04-21T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of Metl-Span | Innovation First International
2020-04-21T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of Metl-Span | CubeSmart Self Storage
2020-04-21T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of Metl-Span | The Cannon
2020-04-21T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of Metl-Span | University of Houston Baseball Clubhouse
2020-04-21T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of Metl-Span | UPPAbaby
2020-04-21T00:00:00+00:00Z
(Metl-Span) request for information
Metl-Span video of Metl-Span | Blount Fine Foods
2020-04-21T00:00:00+00:00Z
(Metl-Span) request for information