Bahama Louvered shutters feature an easy to operate, TRUE open louver system that captures the charm and sophistication of traditional wooden louvers. The Bahama Shutter hinges at the top and projects out over the opening giving protection from sun and weather, and closes securely over the opening in seconds. It features a continuous, extruded aluminum header (top hinged mounting device), and is supported in the open position by adjustable (telescoping) or fixed arms. It is secured in the closed position with a mechanical tie down (machine screw and machine screw anchor) or an optional, integrated pin-latch system that allows for tool-less operation. The shutter projection is adjustable unless specified otherwise, and may project up to a maximum angle of 44°.
- Islander® Bahama Shutter
Islander® Bahama shutters are manufactured using the flagship, Islander® Panel. They feature roll-formed box frames reinforced by internal extruded aluminum I-Beam. They are affordable and strong. It is available in 3 louver spacing increments: 1-1/4", 1-1/2", & 1-3/4". The Islander™ Bahama is widely used for sun control and storm & weather protection. It can be used with fixed or adjustable extension arms.
- Extruded Aluminum Bahama Shutter
The all extruded Bahama Shutter is manufactured using 100% extruded materials and meets the most stringent hurricane code requirements in the industry. This is an excellent choice for a combination of sun-control and severe storm protections where impact approval is required. This system uses a storm-bar type securing system with mechanical ties downs. It may also be provided with an optional, integrated pin-latch system allowing for "tool-less operation.
|