Kemper System America, Inc.
Kemper System America, Inc.
Waterproofing & Roofing Membranes
CONTACT INFO
1200 North America Drive
West Seneca, NY 14224
Toll Free: 800-541-5455
Phone:
Fax:
Continuing Education Logo
Request for information Kemper System America, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Kemper System America, Inc. > PRODUCT > Balconies | Terraces
Balconies | Terraces
Kemper System offers odor-free waterproofing and surfacing systems with a wide range of options for functionality and aesthetics. Aggregate surfacing and colored quartz blend with transparent finish is ideal for balconies and terraces.

Kemper System's products are cold-liquid applied, thus eliminating the need of torches and kettles. In addition, Kemper System products consist of up to 80% renewable resources along with recycled fibers making them an ideal, environmentally-safe solution.
Rated 5 based on 1 product reviews
CAD Drawings for Balconies | Terraces
A-1 Non-Insulated Waterproofing Assembly
download: view:
A-3 Non-Insulated Waterproofing Assembly with Fully Adhered Cap Sheet
download: view:
A-5 Insulated Waterproofing Assembly with Foam Insulation & Coverboard
download: view:
A-5B Plaza Waterproofing Assembly with Foam Insulation & Coverboard
download: view:
A-8 Roof Recovery Assembly
download: view:
A-11 Insulated Roof Recovery Waterproofing Assembly with Foam Insulation & Coverboard
download: view:
A-13 PRMA Waterproofing Assembly with Overburden
download: view:
A-15 PRMA Waterproofing Assembly with Fully Adhered Cap Sheet
download: view:
A-16 Waterproofing Assembly with Overburden
download: view:
A-18 Plaza Waterproofing Assembly with Pedestal-Mounted Paver Overburden
download: view:
A-19 Plaza Waterproofing Assembly with Solid Overburden
download: view:
A-21 Balcony Waterproofing with Surfacing Assembly
download: view:
A-22 Balcony Waterproofing Assembly with Overburden
download: view:
A-23 Balcony Waterproofing Assembly with Insulation & Overburden
download: view:
A-24 Planter Box Waterproofing Assembly
download: view:
A-25 Landscape Waterproofing Assembly
download: view:
A-26 Landscape Waterproofing Assembly with Insulation
download: view:
A-27 Split-Slab Below-Grade Waterproofing Assembly
download: view:
A-28 Below-Grade Waterproofing Assembly with Overburden
download: view:
A-29 Interior Floor Waterproofing Assembly
download: view:
A-30 Interior Floor Waterproofing Assembly with Overburden
download: view:
A-31 Interior Floor Waterproofing Assembly with Overburden (Kemperol 022)
download: view:
B-1 One Ply Base Flashing
download: view:
B-1A One Ply Base Flashing with Cut-In Reglet
download: view:
B-1B One Ply Base Flashing with Counterflashing
download: view:
B-2A Two Ply Base Flashing with Cut-In Reglet
download: view:
B-2B Two Ply Base Flashing with Counterflashing
download: view:
B-3 Wall Flashing with Coping Cap
download: view:
B-4 ConcreteMasonry Wall Flashing with Masonry Coping Stone
download: view:
B-5 Two Ply Masonry Wall Flashing without Coping Cap
download: view:
B-5A One Ply Masonry Wall Flashing without Coping Cap
download: view:
B-6 Planter Box Waterproofing Concrete Masonry Knee Wall
download: view:
B-6A Planter Box (Engaged) Waterproofing Flashing
download: view:
B-6B Planter Box Waterproofing Concrete Masonry Building Wall
download: view:
B-7 One Ply Base Flashing with Counterflashing (Low Flashing)
download: view:
B-10 Thru-Wall Flashing Detail
download: view:
D-1 Roof Drain Flashing
download: view:
D-2 Scupper Drain Flashing
download: view:
D-3 Thru-Wall Scupper Flashing
download: view:
D-3A Thru-Wall Flush Scupper Flashing
download: view:
D-4 Plaza Drain Flashing
download: view:
D-5 Flat Grate Drain Flashing
download: view:
D-6 Planter Drain Flashing
download: view:
D-7 Trench Drain Flashing
download: view:
E-1 Gravel Stop Roof Edge Flashing
download: view:
E-1A Raised Gravel Stop Flashing
download: view:
E-2 Drip Edge Flashing
download: view:
E-2A Raised Drip Edge Flashing
download: view:
E-3 Gutter Edge Flashing
download: view:
CURB/PAD ENCAPSULATION FLASHING 6" MIN. SIMPLEX - KDP 7
download: view:
DOOR SILL FLASHING- KDM 3A
download: view:
DRIP EDGE FLASHING- KDE 1
download: view:
FIELD FABRICATED OUTSIDE CORNER FLASHING- KDM 1
download: view:
FIELD FABRICATED PIPE PENETRATION FLASHING - KDP 1
download: view:
FIELD FABRICATED WARM PIPE PENETRATION FLASHING- KDP 2
download: view:
GUTTER EDGE FLASHING - KDE 3
download: view:
HORIZONTAL (IN-LINE) EXPANSION JOINT FLASHING- KDJ 2
download: view:
HORIZONTAL TO VERTICAL TRANSITION EXPANSION JOINT FLASHING- KDJ 1
download: view:
HORIZONTAL TO VERTICAL TRANSITION EXPANSION JOINT W/ CUT-IN REGLET - KDJ 1A
download: view:
INSIDE CORNER FLASHING - KDM 2
download: view:
INSULATED MODIFIED BITUMEN ASSEMBLY- KD 1
download: view:
INSULATED RECOVER MODIFIED BITUMEN ASSEMBLY- KD 4
download: view:
IRREGULAR PENETRATION ANGLE FLASHING- KDP 3
download: view:
IRREGULAR PENETRATION UNI-STRUT CHANNEL FLASHING - KDP 5
download: view:
KDI 1
download: view:
KDI 2
download: view:
MECHANICAL MOISTURE VENT FLASHING K.S.A. - KDP 6
download: view:
NAILABLE MODIFIED BITUMEN ASSEMBLY- KD 2
download: view:
NON-INSULATED RECOVER MODIFIED BITUMEN ASSEMBLY- KD 4A
download: view:
NON-NAILABLE MODIFIED BITUMEN ASSEMBLY- KD 3
download: view:
ONE PLY BASE FLASHING W/ COUNTER FLASHING- KDB 1E
download: view:
ONE PLY BASE FLASHING W/ CUT-IN REGLET- KDB 1D
download: view:
ONE PLY BASE FLASHING- KDB 1C
download: view:
ONE PLY BASE W/ COUNTER FLASHING- KDB 5A
download: view:
ONE PLY CURB FLASHING - KDP 8
download: view:
PARAPET WALL W/ METAL COPING CAP (OPTIONAL) SIMPLEX- KDB 3A
download: view:
PARAPET WALL W/ STONE COPING CAP- KDB 4A
download: view:
RAISED DRIP EDGE FLASHING- KDE 2
download: view:
ROOF DRAIN FLASHING- KDD 1
download: view:
ROOF DRAIN FLASHING- KDD 1i
download: view:
SCUPPER DRAIN FLASHING- KDD 2
download: view:
SHOWN KDI-3 WOOD DECKS BASE SHEET ATTACHMENT TO- KDI 3
download: view:
STEEP SLOPE APPLICATION- KD 5
download: view:
STEEP SLOPE APPLICATION- KD 5A
download: view:
THRU-WALL SCUPPER FLASHING- KDD 3A
download: view:
TWO PLY BASE FLASHING W/ CUT-IN REGLET- KDB 2D
download: view:
TWO PLY BASE FLASHING- KDB 2C
download: view:
TWO PLY BASE W/ COUNTER FLASHING- KDB 2E
download: view:
WIDE FLANGE FLASHING- KDP 4
download: view:
P-1 Field Fabricated Pipe Penetration Flashing
download: view:
P-10 Irregular Penetration Uni-Strut Channel Flashing
download: view:
P-2 Field Fabricated Warm Pipe Penetration Flashing
download: view:
P-3 Irregular Penetration Angle Flashing
download: view:
P-4 Irregular Penetration Wide Flange Flashing
download: view:
P-5 CurbPad Encapsulation Flashing
download: view:
M-1 Field Fabricated Outside Corner Flashing
download: view:
M-2 Field Fabricated Inside Corner Flashing
download: view:
M-3 Door Sill Flashing
download: view:
M-4 Tie-In to Modified BitumenBUR Membrane
download: view:
M-5 Tie-In to Modified BitumenBUR Membrane
download: view:
M-6 Tie-In to Modified BitumenBUR Membrane
download: view:
M-7 Pedestrian Curb Flashing (2-Ply)
download: view:
M-8 Vehicular Curb Flashing (3-Ply)
download: view:
M-10 Pivot Hinge Box Flashing
download: view:
M-11 Butt Joint Flashing - Field
download: view:
M-12 Stair Tread Nosing
download: view:
M-13 Membrane Repair
download: view:
M-14 Membrane Repair with Surfacing
download: view:
M-15 Gutter Lining Detail
download: view:
M-16 Standing Seam Metal Roof Detail
download: view:
M-17 Horizontal Surfacing Profile Joint
download: view:
IA-1 Diamond-In-Square Insulation Attachment Pattern
download: view:
IA-2 Urethane Adhesive Ribbon Insulation Attachment Pattern
download: view:
IA-3 Cover Board Joint Stripping-In Detail
download: view:
HW-1 Roof Zone Layout
download: view:
HW-2 Urethane Adhesive Ribbon Insulation Attachment Pattern
download: view:
HW-3 Fastener & Plate Insulation Attachment Pattern
download: view:
HW-4 Roof Edge Securement
download: view:
J-1 Horizontal to Vertical Transition Expansion Joint Flashing
download: view:
J-1A Horizontal to Vertical Transition Expansion Joint with Cut In Reglet
download: view:
J-1B Horizontal to Vertical Transition Expansion Joint with Counterflashing
download: view:
J-1R Horizontal to Vertical Redline Expansion Joint Flashing
download: view:
J-2 Horizontal (In-Line) Waterproofing Expansion Joint
download: view:
J-3 Horizontal (In-Line) Waterproofing Expansion Joint with Sealant
download: view:
J-3R Horizontal Redline Waterproofing Expansion Joint
download: view:
J-4 Flashing at Vehicular Traffic Joint
download: view:
Catalogs for Balconies | Terraces
Videos for Balconies | Terraces
Kemper System America, Inc. video of Kemper Systems SpecWizard for Cold Fluid Applied (KEMPEROL 2K-PUR) Waterproofing
2015-08-27
(Kemper System America, Inc.) request for information
Kemper System America, Inc. video of Kemperol 022
2017-01-19
(Kemper System America, Inc.) request for information