Rated 5 based on 1 product reviews
Armatherm

Thermal Bridging Solutions

CONTACT INFO
1 Titleist Dr.
Acushnet, MA 02743
Phone: 844-360-1036
Continuing Education Logo
Request for information Armatherm Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Datasheets
Webinars
press releases
SOCIAL

The most common interface details for structural framing are canopies and balconies that use cantilevered steel or aluminum elements. These elements are typically connected to slab edges or spandrel beams on the interior side of the thermal envelope passing through insulation and air barrier layers. The R value of a wall assembly can be reduced by as much as 60% due to thermal bridging at balcony and canopy connections.


The point transmittance (heat flow) at these connections can be reduced by as much as 70% by using Armatherm™ FRR structural thermal break material.


Balcony Thermal Break

Armatherm™ FRR is capable of transferring load in moment and shear connections without creating significant rotation. In structural testing, Armatherm™ FRR has been evaluated in balcony connections for creep, rotation and any impact on bolt force.


A structural thermal break must maintain the structural integrity of the balcony or canopy connection, while also minimizing heat flow.


What is Thermal Bridging?

- Hide Gallery
Balcony Canopy Thermal Bridging Solution

Balcony Canopy Thermal Bridging Solution  

1

Revit BIM Files for Balcony Canopy Thermal Bridging Solution

Structural Thermal Bridging Detail: Break Pad Column Isolation

Structural Thermal Bridging Detail: Break Pad Foundation to Wall Connection Roof to Parapet Connection

Structural Thermal Bridging Detail: Break Pad Steel Post to Rafter Beam Connection Direct

Structural Thermal Bridging Detail: Break Pad Steel Post to Rafter Beam Connection Via Stub

Structural Thermal Bridging Detail: Fiber Cement CMU Base of Wall

Structural Thermal Bridging Detail: Fiber Cement CMU Inside Corner

Structural Thermal Bridging Detail: Fiber Cement CMU Outside Corner

Structural Thermal Bridging Detail: Fiber Cement CMU Sliding Door Head

Structural Thermal Bridging Detail: Fiber Cement CMU Sliding Door Jamb

Structural Thermal Bridging Detail: Fiber Cement CMU Swing Door Head

Structural Thermal Bridging Detail: Fiber Cement CMU Swing Door Jamb

Structural Thermal Bridging Detail: Fiber Cement CMU Top of Wall

Structural Thermal Bridging Detail: Fiber Cement CMU Wall Plan

Structural Thermal Bridging Detail: Fiber Cement CMU Wall Section

Structural Thermal Bridging Detail: Fiber Cement CMU Window Head

Structural Thermal Bridging Detail: Fiber Cement CMU Window Jamb

Structural Thermal Bridging Detail: Fiber Cement CMU Window Sill

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Base of Wall

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Inside Corner

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Outside Corner

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Sliding Door Head

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Sliding Door Jamb

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Swing Door Head

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Swing Door Jamb

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Top of Wall

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Wall Plan

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Wall Section

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Window Head

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Window Jamb

Structural Thermal Bridging Detail: Fiber Cement Stud Wall Window Sill

CAD Drawings for Balcony Canopy Thermal Bridging Solution
5450-003 - Thermal Break Pad - Steel Post to Rafter/Beam Connection (Via Stub)
download: view:
Catalogs for Balcony Canopy Thermal Bridging Solution
Videos for Balcony Canopy Thermal Bridging Solution
Armatherm video of Cladding / Wall Panel
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Column Base and Foundation Wall
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How the Armatherm™ Z-Girt reduces thermal bridging through cladded and panelled walls
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging at roof connections with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging through a steel canopy or balcony with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging through shelf angles with Armatherm™.
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of How to reduce thermal bridging through wall-to-foundation transitions with Armatherm™
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Masonry Shelf Angle
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Parapet / Roof Penetration
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Steel Canopy / Balcony
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Thermal Bridging Explained
2023-06-14T00:00:00+00:00Z
(Armatherm) request for information
Armatherm video of Thermal bridging explained
2019-06-23T00:00:00+00:00Z
(Armatherm) request for information