Rated 5 based on 1 product reviews
Danver Stainless Steel Cabinetry

Cabinets and Casework

CONTACT INFO
One Grand St.
Wallingford, CT 06492
Phone: 203-269-2300
Continuing Education Logo
Request for information Danver Stainless Steel Cabinetry Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
press releases
building construction projects
SOCIAL

When designing an outdoor kitchen, there are many essential components to consider including, base cabinets, countertops for food prep, grill cabinets and more. Sink Cabinets are the perfect addition to an outdoor kitchen area. An outdoor kitchen sink is great for food prep and allows you to clean up in your outdoor living space. Danver Stainless Outdoor Kitchens Sink Cabinets for the backyard or patio are available in 3″ increments, starting at a width of 15″ and ranging to 66″ wide to fit virtually any sink.

  • The standard sink cabinet depth is 27 7/8", including the door, but a 24 7/8" depth may be specified.

  • Sink cabinets come with pre-made access holes for plumbing and/or electrical with removable covers.

  • The standard sink cabinet box height is 30″ with 4 1/2″ adjustable legs.

  • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with adjustable foot.

  • Black anodized toe kicks may be ordered separately and cut on-site.

  • Standard stainless steel pulls are included and upgrades are available for an additional charge.

  • Hinges and screws are included with every cabinet.

  • Shelves are optional and can be fixed or pull-out.

  • The sink base can be powder coated, making the kitchen cabinetry almost maintenance-free.

No one wants to be stuck indoors cooking when the weather is nice outside. Danver's outdoor sink base cabinets help transform outdoor spaces into luxury outdoor kitchens with all the amenities of the indoors. Instead of running back and forth from the house, build an outdoor kitchen area with everything a homeowner needs. Adding a sink outdoors improves the outdoor area as you can wash vegetables, clean utensils and more at ease. Because they are applied with powder coat finishes, our stainless steel cabinets are built to last and create the ultimate entertaining outdoor space adding value to any home.

Request a Quote

- Hide Gallery
Base:  Outdoor Sink Cabinets

CAD Drawings for Base: Outdoor Sink Cabinets

Sink Base  

Sink Base - ADA
download: view:
Sink Base - Farm - Hampton
download: view:
Sink Base - Farm - Keywest
download: view:
Sink Base - Farm - Keywest Beadboard
download: view:
Sink Base - Farm - Keywest Louver
download: view:
Sink Base - Farm - Palm Beach
download: view:
Sink Base - Farm - Rio
download: view:
Sink Base - Farm - Tecno
download: view:
Sink Base - Farm - Venice
download: view:
Sink Base - Galley - Hampton
download: view:
Sink Base - Galley - Keywest
download: view:
Sink Base - Galley - Keywest Beadboard
download: view:
Sink Base - Galley - Keywest Louver
download: view:
Sink Base - Galley - Palm Beach
download: view:
Sink Base - Galley - Rio
download: view:
Sink Base - Galley - Tecno
download: view:
Sink Base - Galley - Venice
download: view:
Sink Base - Hampton
download: view: Alternate variations downloads
Sink Base - Keywest
download: view: Alternate variations downloads
Sink Base - Keywest Beadboard
download: view: Alternate variations downloads
Sink Base - Keywest Louver
download: view: Alternate variations downloads
Sink Base - Palm Beach
download: view: Alternate variations downloads
Sink Base - Rio
download: view: Alternate variations downloads
Sink Base - Tecno
download: view: Alternate variations downloads
Sink Base - Venice
download: view: Alternate variations downloads
Specifications for Base: Outdoor Sink Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Base: Outdoor Sink Cabinets
Videos for Base: Outdoor Sink Cabinets
Danver Stainless Steel Cabinetry video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Danver Outdoor Kitchens
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Brown Jordan Outdoor Kitchens Hospitality
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Danver Multi-Family Outdoor Kitchen Solutions
2020-10-21T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Back Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Door Adjustment
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: End Unit
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Grill Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Leveling the Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: OAF/OAR Corner
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Outside Box Column
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Overlay Panel
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Overview
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: PPS
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Refrigerator
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Side Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Standard Toe Kick
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: The Legs
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Trim Kit Specifications
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Post & Panel System Preliminary Installation instructions
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information