Rated 5 based on 1 product reviews
Danver Stainless Steel Cabinetry

Cabinets and Casework

CONTACT INFO
One Grand St.
Wallingford, CT 06492
Phone: 203-269-2300
Continuing Education Logo
Request for information Danver Stainless Steel Cabinetry Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
press releases
building construction projects
SOCIAL

Danver Stainless Outdoor Kitchens offers durable Door/Drawer Cabinets that are available in 3″ increments, starting at 9″ and ranging to 39″ wide for the outdoor space. Our outdoor kitchen drawers for the backyard or patio feature double-wall construction, full-extension, undermount glides and “soft-close, self-close" technology.

  • The standard Drawer/Door Cabinet depth is 27 7/8", including the door, but a 24 7/8" depth may be specified.

  • The standard Drawer/Door Cabinet box height is 30" plus 4 ½" adjustable legs.

  • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with an adjustable foot.

  • Black anodized toe kicks may be ordered separately and cut on-site.

  • Standard stainless steel pulls are included, upgrades are available at an additional cost.

  • All Doors and Drawers have soft/self-close features and weather-resistant rain gaskets.

  • Hinges and screws are included with every cabinet.

  • Shelves come standard in half depth and are adjustable. Full depth and pull-out shelves are available upgrades at an additional cost.

  • Some Door/Drawer Cabinets can be adapted for pull-out trash containers or propane pull-outs.

- Hide Gallery
Base: Outdoor Drawer/Door Cabinets

Revit BIM Files for Base: Outdoor Drawer/Door Cabinets

Base Cabinet: Angled End Base

Fixture Cabinet: ADA Sink Base Space

Base Cabinet: Blind Corner Base BCBxx01

Base Cabinet: Blind Corner Base BCBxx11

Fixture Cabinet: Sink Base

Appliance Cabinet: Grill Base Caliber Rockwell

Base Cabinet: Diagonal Corner

Fixture Cabinet: Sink Base Farm

Appliance Cabinet: Grill Base Under Grill Fridge

Base Cabinet: Diagonal Corner Egg Smoker Base DCBxx01 Hxx

Fixture Cabinet: Sink Base Galley

Appliance Cabinet: Grill Base Viking

Base Cabinet: Storage Base Multi Drawer

Appliance Cabinet: Grill Base Warming Drawer

Base Cabinet: Storage Base Nested Multi Drawer

Appliance Cabinet: Grill Base

Base Cabinet: Storage Base Open

Base Cabinet: Storage Base

Appliance Cabinet: Side Burner Base

Base Cabinet: Tall Storage Cabinets

Base Cabinet: Trash Base

Base Cabinet: Wall Cabinets WSxxzz-1D

Base Cabinet: Wall Cabinets WSxxzz-24-1D

Base Cabinet: Wall Cabinets WSxxzz-24-2D

Base Cabinet: Wall Cabinets WSxxzz-2D

Specifications for Base: Outdoor Drawer/Door Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Base: Outdoor Drawer/Door Cabinets
Videos for Base: Outdoor Drawer/Door Cabinets
Danver Stainless Steel Cabinetry video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Danver Outdoor Kitchens
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Brown Jordan Outdoor Kitchens Hospitality
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Danver Multi-Family Outdoor Kitchen Solutions
2020-10-21T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Back Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Door Adjustment
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: End Unit
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Grill Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Leveling the Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: OAF/OAR Corner
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Outside Box Column
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Overlay Panel
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Overview
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: PPS
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Refrigerator
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Side Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Standard Toe Kick
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: The Legs
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Trim Kit Specifications
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Post & Panel System Preliminary Installation instructions
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information