Rated 5 based on 1 product reviews
Danver Stainless Steel Cabinetry

Cabinets and Casework

CONTACT INFO
One Grand St.
Wallingford, CT 06492
Phone: 203-269-2300
Continuing Education Logo
Request for information Danver Stainless Steel Cabinetry Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
Datasheets
press releases
building construction projects
SOCIAL

At Danver Stainless Outdoor Kitchens, we believe that base cabinets are more than just storage cabinets – they are a necessary kitchen cabinet type for any outdoor entertaining space. If chosen carefully, outdoor base cabinets have the ability to simultaneously pull a space together and set it apart in the outdoor space.

The leader in outdoor stainless steel cabinetry, Danver Outdoor Kitchens manufactures an extensive line of stainless steel base cabinets to develop fully-functional outdoor kitchens for the patio, rooftop, or backyard. With unique outdoor cabinet door styles and powder coat options, Danver's base cabinets allow for endless design possibilities.

Available in a variety of colors, configurations, sizes, styles, and designs, Danver's outdoor cabinets help you bring outdoor living to life!

- Hide Gallery
Base Cabinets

Revit BIM Files for Base Cabinets

Appliance Cabinet: Grill Base Caliber Rockwell

Appliance Cabinet: Grill Base Under Grill Fridge

Appliance Cabinet: Grill Base Viking

Appliance Cabinet: Grill Base Warming Drawer

Appliance Cabinet: Grill Base

Appliance Cabinet: Side Burner Base

Base Cabinet: Angled End Base

Base Cabinet: Blind Corner Base BCBxx01

Base Cabinet: Blind Corner Base BCBxx11

Base Cabinet: Diagonal Corner

Base Cabinet: Diagonal Corner Egg Smoker Base DCBxx01 Hxx

Base Cabinet: Storage Base Multi Drawer

Base Cabinet: Storage Base Nested Multi Drawer

Base Cabinet: Storage Base Open

Base Cabinet: Storage Base

Base Cabinet: Tall Storage Cabinets

Base Cabinet: Trash Base

Base Cabinet: Wall Cabinets WSxxzz-1D

Base Cabinet: Wall Cabinets WSxxzz-24-1D

Base Cabinet: Wall Cabinets WSxxzz-24-2D

Base Cabinet: Wall Cabinets WSxxzz-2D

Fixture Cabinet: ADA Sink Base Space

Fixture Cabinet: Sink Base

Fixture Cabinet: Sink Base Farm

Fixture Cabinet: Sink Base Galley

CAD Drawings for Base Cabinets
Base Cabinet - Angled End Base - Hampton - 24 W - 0 Drawers - 2 Doors - 24 D
download: view:
Base Cabinet - Angled End Base - Keywest - 24 W - 0 Drawers - 2 Doors - 24 D
download: view:
Base Cabinet - Angled End Base - Keywest Beadboard - 24 W - 0 Drawers - 2 Doors - 24 D
download: view:
Base Cabinet - Angled End Base - Keywest Louver - 24 W - 0 Drawers - 2 Doors - 24 D
download: view:
Base Cabinet - Angled End Base - Palm Beach - 24 W - 0 Drawers - 2 Doors - 24 D
download: view:
Base Cabinet - Angled End Base - Rio - 24 W - 0 Drawers - 2 Doors - 24 D
download: view:
Base Cabinet - Angled End Base - Tecno - 24 W - 0 Drawers - 2 Doors - 24 D
download: view:
Base Cabinet - Angled End Base - Venice - 24 W - 0 Drawers - 2 Doors - 24 D
download: view:
Specifications for Base Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Base Cabinets
Videos for Base Cabinets
Danver Stainless Steel Cabinetry video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Danver Outdoor Kitchens
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Brown Jordan Outdoor Kitchens Hospitality
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Danver Multi-Family Outdoor Kitchen Solutions
2020-10-21T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Back Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Attaching Two Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Door Adjustment
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: End Unit
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Grill Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Leveling the Cabinets
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: OAF/OAR Corner
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Outside Box Column
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Overlay Panel
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Overview
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: PPS
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Refrigerator
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Side Panels
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Standard Toe Kick
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: The Legs
2019-01-06T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Installation: Trim Kit Specifications
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information
Danver Stainless Steel Cabinetry video of Post & Panel System Preliminary Installation instructions
2024-02-02T00:00:00+00:00Z
(Danver Stainless Steel Cabinetry) request for information