YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
Access-Able Designs, Inc.
Handicap Accessible Products
CONTACT INFO
CONTENT
Access-Able Designs, Inc.
>
PRODUCT
> Bathtub Benches - SHT-426
Bathtub Benches - SHT-426
Finally a portable seat that meets ADA requirements to be securely mounted and has the correct height of 17-19"
Finally a portable seat that doesn't clutter up the room or closet.
Easy to travel with.
Folds up easily when not in use.
Seat clamps to the tub wall with ease and can be used on most any standard tub.
Custom unit available for deeper/wider tubs.
Holds up to 250 lbs.
Measures 26.5" W x 15" D.
Custom sizes available.
5 year warranty.
Tech Spec
Rated
5
based on
1
product reviews
Catalogs
Catalogs
for Bathtub Benches - SHT-426
text/html
D-101 Brochure
additional product information
text/html
D-101-42 Brochure
additional product information
text/html
DST-101-48 Brochure
additional product information
text/html
DT-101-48 Brochure
additional product information
text/html
S-440 Brochure
additional product information
text/html
SH-400 Brochure
additional product information
text/html
SH-400-2SDL Brochure
additional product information
text/html
SH-410 Brochure
additional product information
text/html
SH-410-2SDL Brochure
additional product information
text/html
SH-411 Brochure
additional product information
text/html
SH-414 Brochure
additional product information
text/html
SH-414-2SDL Brochure
additional product information
text/html
SH-414L Brochure
additional product information
text/html
SH-416 Brochure
additional product information
text/html
SH-421 Brochure
additional product information
text/html
SH-425 Brochure
additional product information
text/html
SH-426 Brochure
additional product information
text/html
SH-430-2SDL Brochure
additional product information
text/html
SHT-425 Brochure
additional product information
text/html
SHT-426 Brochure
additional product information
text/html
W-443 Brochure
additional product information