Rated 5 based on 1 product reviews
Belden Brick Company (The)

Brick, Thin Brick, and Clay Pavers

CONTACT INFO
700 W. Tuscarawas St.
Canton, OH 44702
Phone: 330-456-0031
Continuing Education Logo
Request for information Belden Brick Company (The) Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
press releases
SOCIAL

Highly versatile. Ultra-smooth. Extremely unforgettable. Reimagine your color vision, beginning with Belden Glazed Brick. Our innovative color options boast benefits ranging from long-term quality to resistance against fading and staining, making it a favorite amongst designers, architects, and homeowners. It's the perfect product for creating shine that lasts. 

 

- Hide Gallery
Glazed Brick

Revit BIM Files for Glazed Brick

Brick

CAD Drawings for Glazed Brick
1-1/2” Radius Cove Header External Corner – Jumbo Standard
download: view:
1-1/4” Radius Bullnose Rowlock – Custom Modular
download: view:
1-1/8” Radius Full Bullnose Header Corner
download: view:
1-1/8” Radius Full Bullnose Header – Modular
download: view:
1-13/16” Radius Bullnose Rowlock – Modular
download: view:
1-13/16” Radius Bullnose Rowlock – Modular
download: view:
1-3/4” Radius Cove Header External Corner
download: view:
135° External Header Corner
download: view:
150° Internal Corner – Jumbo Standard
download: view:
1” Radius Bullnose Header - Modular
download: view:
1” Radius Bullnose Rowlock – Custom Modular
download: view:
1” Radius Bullnose Rowlock – Economo Modular
download: view:
1´radius Bullnose Rowlock
download: view:
2-5/8” Radius Cove Rowlock – Economo Modular
download: view:
2-5/8” Radius Cove Rowlock – Modular
download: view:
2” Radius Bullnose Header - Jumbo Modular
download: view:
2” Radius Bullnose Rowlock – Economo Modular
download: view:
2” Radius Bullnose Rowlock – Modular
download: view:
3” Radius Bullnose Rowlock – Economo Modular
download: view:
3” Radius Bullnose Rowlock – Modular
download: view:
Bullnose Steptread External Corner  - Jumbo Standard
download: view:
Bullnose Steptread – External Corner (extruded)
download: view:
Bullnose Steptread – Modular (extruded)
download: view:
Bullnose Steptread – Modular (molded)
download: view:
Bullnose Steptread, External Corner – Modular
download: view:
Bullnose Steptread  - Jumbo Standard
download: view:
Sloped Bullnose Rowlock Sill
download: view:
Sloped Bullnose Rowlock Sill – Jumbo Standard
download: view:
Sloped Header – Modular
download: view:
Watertable Header – Modular
download: view:
Specifications for Glazed Brick
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Glazed Brick
Videos for Glazed Brick
Belden Brick Company (The) video of Brick That Is Shaping The Future Of Design
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The)) request for information
Belden Brick Company (The) video of Commitment to Quality
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The)) request for information
Belden Brick Company (The) video of Continuous Improvement
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The)) request for information
Belden Brick Company (The) video of Customer Satisfaction
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The)) request for information
Belden Brick Company (The) video of Southwest Licking Local Schools
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The)) request for information
Belden Brick Company (The) video of Steeplechase Elementary School
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The)) request for information
Belden Brick Company (The) video of The Belden Brick Company's Mining Process
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The)) request for information
Belden Brick Company (The) video of Winton Woods
2024-01-24T00:00:00+00:00Z
(Belden Brick Company (The)) request for information