Rated 5 based on 1 product reviews
Jamison Door Co.

Cold Storage and Specialty Doors

CONTACT INFO
55 Jv Jamison Dr
Hagerstown, MD 21741-0070
Toll Free: 800-532-3667
Phone: 301-733-3100
Request for information Jamison Door Co. Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
Jamison Door Co. > PRODUCT > Bi-Parting Power Operated Door - Mark IV™ VersaFlex™

The VersaFlex® was specially-designed with every component being a part of the hittable process. Using Jamison's patent-pending Shearflow™ technology, panels are constructed with internal layers that move independently when struck. The Shearflow design reduces its normal rigidity by 75%, yielding to the impact, without damaging the panel or door components

Click Here To Request More Information

 

- Hide Gallery
Bi-Parting Power Operated Door

Bi-Parting Power Operated Door  

Mark IV™ VersaFlex™  
1

Specifications for Bi-Parting Power Operated Door - Mark IV™ VersaFlex™
08 34 00
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Bi-Parting Power Operated Door - Mark IV™ VersaFlex™
Videos for Bi-Parting Power Operated Door - Mark IV™ VersaFlex™
Jamison Door Co. video of Jamison BMP - 1
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Jamison BMP - 2
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Jamison/BMP Food Door Wash Down
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Jamison/BMP Impact, Self-Repairing Doors
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of DynamicRoll
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Banana Room Double Leaf
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Bi-Parting High Speed Door vs. Standard Bi-Parting Door
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of DynamicRoll Applications
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Frigo 2
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Frigo 2 Heater Adjustment Instructions
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of HCR Technical Animation
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of HCR Thermal Video (Before and After a HCR Air Curtain is Opened)
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of HCR-CTS Performance Tests
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Jamison Door Product Launch in the Philippines
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Jamison Versaflex
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Jamison/BMP Self-Repairing Doors Overview
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of National Association of Manufacturers: Vice President Pence and Jamison Door
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of PLY PANEL ASSY
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Pack Door
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Plyfoam Double Leaf
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Plyfoam Single Leaf
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Sectional Overhead Door
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Single Leaf Manually Operated Door
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Single Leaf Power Operated Door
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of ThermicRoll
2021-01-13T00:00:00+00:00Z
(Jamison Door Co.) request for information
Jamison Door Co. video of Vertically Sliding Manually Operated Door
2021-01-14T00:00:00+00:00Z
(Jamison Door Co.) request for information