Napoleon Barbeque & Outdoor Living
Napoleon Barbeque & Outdoor Living

Grills and Outdoor Kitchen Components

CONTACT INFO
Wolf Steel USA 103 Miller Dr.
Crittenden, KY 41030
Toll Free: 800-461-5581
Phone:
Request for information Napoleon Barbeque & Outdoor Living Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL

The Built-in 700 Series Propane or Natural Gas Grill with Rear Infrared Burner provides the high quality grilling you have come to expect from Napoleon's gas barbecues, built seamlessly into your ideal outdoor kitchen.The marine-grade stainless construction ensures stylish longevity and unparalleled performance. Thick, 9-mm stainless steel cooking grids are virtually maintenance-free and provide iconic WAVE™ sear marks. Precise temperature control and the ACCU-PROBE™ temperature gauge ensure that you're searing, smoking, roasting, rotisserizing, and baking with ease. The JETFIRE™ ignition system lights burners quickly with a jet of flame. Enjoy ambiance and safety, the NIGHTLIGHT™ control knobs glow a glorious blue changing to red when burners are in use. The Built-In 700 Series Gas Grill has been designed specifically for ease of installation with integrated trim and longer electrical wiring for no design and functionality restrictions on install.

 

  • Built-In 700 Series 44" with dual infrared rear burners: 108,000 BTU's, 6 stainless steel main burners, 1100 in² total cooking area

  • Built-In 700 Series 38" with infrared rear burner: 78,000 BTU's, 5 stainless steel main burners, 945 in² total cooking area

  • Built-In 700 Series 32" with infrared rear burner: 60,000 BTU's, 4 stainless steel main burners, 785 in² total cooking area

  • Lifetime Bumper to Bumper Warranty

  • Stainless Steel Main Burners

  • Stainless Steel Iconic WAVE™ Cooking Grids

  • NIGHT LIGHT™ Control Knobs with SafetyGlow

  • JETFIRE™ Ignition System

  • Interconnected Lighting Knobs for light control from each 700 Series model

  • True Built-in design with built-in trim for seamless installation

  • 2" tolerance for cut-outs for easy installation

  • Dual-Level Stainless Steel Sear Plates

  • Versatile installation with 1 meter long daisy chain electrical cords

  • Convertible valves allow for fuel conversion with an optional conversion kit

 


Napoleon Professional Support Center

 

Rated 5 based on 1 product reviews
- Hide Gallery
Built-in 700 Series

Built-in 700 Series  

1

CAD Drawings for Built-in 700 Series
BIG32RBNSS - Built-In 700 Series 32 inch with Infrared Rear Burner Natural Gas, Stainless Steel
download: view:
BIG32RBNSS - Built-In 700 Series 32 inch with Infrared Rear Burner Natural Gas, Stainless Steel with Liner
download: view:
BIG32RBPSS - Built-In 700 Series 32 inch with Infrared Rear Burner, Propane, Stainless Steel
download: view:
BIG32RBPSS - Built-In 700 Series 32 inch with Infrared Rear Burner, Propane, Stainless Steel with Liner
download: view:
BIG38RBNSS - Built-In 700 Series 38 inch with Infrared Rear Burner Natural Gas, Stainless Steel
download: view:
BIG38RBNSS - Built-In 700 Series 38 inch with Infrared Rear Burner Natural Gas, Stainless Steel with Liner
download: view:
BIG38RBPSS - Built-In 700 Series 38 inch with Infrared Rear Burner, Propane, Stainless Steel
download: view:
BIG38RBPSS - Built-In 700 Series 38 inch with Infrared Rear Burner, Propane, Stainless Steel with Liner
download: view:
BIG44RBNSS - Built-In 700 Series 44 inch with Dual Infrared Rear Burners, Natural Gas, Stainless Steel
download: view:
BIG44RBNSS - Built-In 700 Series 44 inch with Dual Infrared Rear Burners, Natural Gas, Stainless Steel with Liner
download: view:
BIG44RBPSS - Built-In 700 Series 44 inch with Dual Infrared Rear Burners, Propane, Stainless Steel
download: view:
BIG44RBPSS - Built-In 700 Series 44 inch with Dual Infrared Rear Burners, Propane, Stainless Steel with Liner
download: view:
Specifications for Built-in 700 Series
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Built-in 700 Series
Videos for Built-in 700 Series
Napoleon Barbeque & Outdoor Living video of 700 Series
2021-06-09
(Napoleon Barbeque & Outdoor Living) request for information
Napoleon Barbeque & Outdoor Living video of Built in 700 Series (Built in Grill Heads)
2021-06-04
(Napoleon Barbeque & Outdoor Living) request for information
Napoleon Barbeque & Outdoor Living video of Napoleon 700 Series Built-in Gas Grill
2021-06-04
(Napoleon Barbeque & Outdoor Living) request for information