Rated 5 based on 1 product reviews
Napoleon Barbeque & Outdoor Living

Grills and Outdoor Kitchen Components

CONTACT INFO
Wolf Steel USA 103 Miller Dr.
Crittenden, KY 41030
Toll Free: 800-461-5581
Phone:
Request for information Napoleon Barbeque & Outdoor Living Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
Napoleon Barbeque & Outdoor Living > PRODUCT > Built-in 700 Series Drop-in Side Burners

Complete your beautiful outdoor kitchen with a Drop-in Side Burner from the Built-in 700 Series. Choose from three different types of burners in difference sizes.

  • 18" Power Burner in Propane or Natural Gas, Stainless Steel

Up to 60,000 BTU's

Includes 310 in² total cooking area

Ultimate temperature control

Ideal for large pots to enjoy sea food boils and more

  • Range Burner in Propane or Natural Gas, Stainless Steel

Choose from 10" Single Burner (95 in² total cooking area and up to 10,000 BTU's), 12" Inline Dual Burner (200 in² total cooking area, up to 30,000 BTU's) or 18" Dual burner (310 in² total cooking area, up to 30,000 BTU's)

Can be used as a side burner to make side dishes and sauces while grilling

  • Infrared Burner Propane or Natural Gas, Stainless Steel

Available in 10" Single Infrared Burner (95 in² total cooking area, 10,000 BTU's) or 18" Dual Infrared Burner (310 in² total cooking area, 30,000 BTU's)

  • NIGHT LIGHT™ Control Knobs with SafetyGlow

  • Stainless Steel Iconic WAVE™ Cooking Grids

  • JETFIRE™ Ignition System

  • Lifetime Bumper to Bumper Warranty

 

Napoleon Professional Support Center 

 

- Hide Gallery
Built-in 700 Series Drop-in Side Burners

Built-in 700 Series Drop-in Side Burners  

1

CAD Drawings for Built-in 700 Series Drop-in Side Burners
BIB10IRNSS - Built-In 700 Series 10 inch Single Infrared Burner Natural Gas, Stainless Steel
download: view:
BIB10IRPSS - Built-In 700 Series 10 inch Single Infrared Burner Propane, Stainless Steel
download: view:
BIB10RTNSS - Built-In 700 Series 10 inch Single Range Top Burner Natural Gas, Stainless Steel
download: view:
BIB10RTPSS - Built-In 700 Series 10 inch Single Range Top Burner Propane, Stainless Steel
download: view:
BIB18IRNSS - Built-In 700 Series 18 inch Dual Infrared Burner Natural Gas, Stainless Steel
download: view:
BIB18IRNSS - Built-In 700 Series 18 inch Dual Infrared Burner Natural Gas, Stainless Steel with Liner
download: view:
BIB18IRPSS - Built-In 700 Series 18 inch Dual Infrared Burner Propane, Stainless Steel
download: view:
BIB18IRPSS - Built-In 700 Series 18 inch Dual Infrared Burner Propane, Stainless Steel with Liner
download: view:
BIB18RTNSS - Built-In 700 Series 18 inch Dual Range Top Burner Natural Gas, Stainless Steel
download: view:
BIB18RTNSS - Built-In 700 Series 18 inch Dual Range Top Burner Natural Gas, Stainless Steel with Liner
download: view:
BIB18RTPSS - Built-In 700 Series 18 inch Dual Range Top Burner Propane, Stainless Steel
download: view:
BIB18RTPSS - Built-In 700 Series 18 inch Dual Range Top Burner Propane, Stainless Steel with Liner
download: view:
Specifications for Built-in 700 Series Drop-in Side Burners
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Built-in 700 Series Drop-in Side Burners
Videos for Built-in 700 Series Drop-in Side Burners
Napoleon Barbeque & Outdoor Living video of 700 Series
2021-06-09T00:00:00+00:00Z
(Napoleon Barbeque & Outdoor Living) request for information