X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Closet Doors, Barn Doors and Hardware
CONTACT INFO
110 Walker Dr.
Brampton
, ON, Canada
L6T 4H6
Phone:
905-791-7930
https://www.renin.com
Request for information
Renin
Contact Us / RFI
USA reps
Canadian reps
CONTENT
SOCIAL
Renin
>
PRODUCT
>
Bypass Closet Doors: Euro 1-Lite - Model EU2450
Bypass Closet Doors: Euro 1-Lite - Model EU2450
Dial-Adjust roller hardware allow doors to lift and hook onto the top roll track system for fast installation
Solid engineered wood will not warp or crack as result of humidity changes in the home
Prefinished solid engineered wood door featuring a durable, scratch resistant smooth finish that requires no further painting or staining
Contemporary 4mm frosted tempered glass insert is durable and allows light to enter the room
Trackless door design keeps floor opening clear and hazard-free
Includes matching fascia to complete the overall look of your space
Doors are finished on both sides
Cannot be painted, stained or cut
- Hide Gallery
BIM
Catalogs
Videos
Revit BIM Files for Bypass Closet Doors: Euro 1-Lite - Model EU2450
Sliding Bypass Doors: 1 Lite Frosted
Catalogs for Bypass Closet Doors: Euro 1-Lite - Model EU2450
Videos for Bypass Closet Doors: Euro 1-Lite - Model EU2450
Renin video of Renin Closet Doors Overview
2021-01-04T00:00:00+00:00Z
Renin Closet Doors Overview
(Renin)
request for information
Renin video of How to Install Renin's Euro 1-Lite Sliding Bypass Closet Door
2021-01-05T00:00:00+00:00Z
How to Install Renin's Euro 1-Lite Sliding Bypass Closet Door
(Renin)
request for information
Renin video of How to Install Renin's Euro 1-Lite Sliding Bypass Closet Door
2018-04-04T00:00:00+00:00Z
How to Install Renin's Euro 1-Lite Sliding Bypass Closet Door
(Renin)
request for information
Renin video of Renin Corporate Video
2018-04-04T00:00:00+00:00Z
Renin Corporate Video
(Renin)
request for information