MIFAB, Inc.
MIFAB, Inc.
Roof and Scupper Drain Grates
CONTACT INFO
1321 W. 119th St.
Chicago, IL 60643
Toll Free: 800-465-2736
Phone: 773.341.3030
Continuing Education Logo
Request for information MIFAB, Inc. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
MIFAB, Inc. > PRODUCT > C220-S 5" Round Adjustable Cleanout

MIFAB® C220-S Series square adjustable floor cleanout with lacquered cast iron body, secondary closure plug and scoriated combined gasketed cover and plug top assembly (specify material type) with stainless steel vandal proof allen key screws.

 

Rated 5 based on 1 product reviews
- Hide Gallery
C220-S 5" Round Adjustable Cleanout
Catalogs for C220-S 5" Round Adjustable Cleanout