Tex-Cote LLC
undefined by Tex-Cote LLC
Decorative and Protective Architectural Coatings
CONTACT INFO
CONTENT
Tex-Cote LLC > PRODUCT > COOLWALL® WITH KYNAR® IR FINISH -
COOLWALL® WITH KYNAR® IR FINISH
The COOLWALL® with KYNAR® system is an infrared heat-reflective water based exterior coating that incorporates industry-leading KYNAR Aquatec™ technology. This highly breathable system has been formulated to have superior salt spray, moisture, mold, mildew, and dirt resistant properties. Unlike conventional paints that rely only on mildewcides that leach out over time, COOLWALL® with KYNAR® combines mildewcides with the mildew resistant properties that are inherent in the KYNAR® resin and will last the life of the coating. COOLWALL® with KYNAR® uses infrared heat reflective properties to provide cooler surface temperatures, enhanced durability, and superior fade resistance. The high reflectivity can provide cooling cost energy savings of up to 21.9%*. COOLWALL® with KYNAR® is a low VOC, green building product. Available in satin finish.
Rated 5 based on 1 product reviews

Specifications for COOLWALL® WITH KYNAR® IR FINISH -

application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 

Catalogs for COOLWALL® WITH KYNAR® IR FINISH -

Videos for COOLWALL® WITH KYNAR® IR FINISH -

Tex-Cote LLC video of COOLWALL® Infrared (IR) Heat-Reflective Exterior Wall Coating System
2018-06-18
Tex-Cote LLC video of COOLWALL® Infrared (IR) Thermal Imaging
2018-06-18
Tex-Cote LLC video of ERASER•COTE® Features & Benefits
2018-06-18
Tex-Cote LLC video of Introducing COOLWALL® with KYNAR®
2018-06-18
Tex-Cote LLC video of REFLECT-TEC® Infrared Heat-Reflective Coating
2018-06-18
Tex-Cote LLC video of TEXCOTE Infrared Heat Reflective Coatings
2018-06-18