YOUR COMPLETE SOURCE FOR FINDING,
SELECTING, DETAILING AND SPECIFYING
BUILDING PRODUCTS.
LOGIN
Switch Master Format [
95
|
2020
]
Switch MF [
95
|
2020
]
LOGIN
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Resources
Newsletter
Continuing education
Press Releases
Green / LEED
Architectural Resources
Manufacturers Click Here
Feedback / Comments
About Arcat
Stainless Cable & Railing Inc.
Cable Railings
CONTACT INFO
CONTENT
Stainless Cable & Railing Inc.
>
PRODUCT
> Cable Railing System - Black Aluminum
Cable Railing System - Black Aluminum
Rail Height: 36", 42", or Custom
Mount Style: Deck (Surface), Fascia, or Core
Top Rail: Rectangular, Shaped, Post-To-Post Inline, or Wood
Top Rail Mount Style: Plate or Post Cap
Handrail: Aluminum Post-To-Post Handrail or Stair Rail
Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated
5
based on
1
product reviews
BIM
CAD
Specs
Catalogs
Video
Revit BIM Files
for Cable Railing System - Black Aluminum
Ornamental Handrail and Railings
Download Revit System Files:
2021
2020
2019
2018
CAD Detail Files
for Cable Railing System - Black Aluminum
CableView® Aluminum 36in Railing (System)
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Aluminum 42in Railing (System)
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Aluminum Intermediate Post (Cross-Section)
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Aluminum Railing (Design Recommendations-Deck Mount)
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Aluminum Railing (Design Recommendations-Fascia Mount)
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Aluminum Rectangular Top Rail
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Aluminum Rectangular Top Rail 135 Degree Corner
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Aluminum Rectangular Top Rail 90 Degree Corner
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Aluminum Shaped (Flat) Top Rail End
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Aluminum Shaped Top Rail
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Aluminum Shaped Top Rail 135 Degree Corner
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Aluminum Shaped Top Rail 90 Degree Corner
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Aluminum Snap Cover
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Aluminum Snap Cover
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Aluminum Terminal Post (Cross-Section)
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Post-To-Post Handrail
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Post-To-Post Stair
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Stainless Handrail Option
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Wood Top Rail
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Wood Top Rail Connector(Base Plate)
image/vnd.dwg
download:
DWG
view:
PDF
CableView® Wood Top Rail Connector(Post Cap)
image/vnd.dwg
download:
DWG
view:
PDF
Specifications
for Cable Railing System - Black Aluminum
05 73 00
Ornamental Handrail and Railings
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
05 73 16
Cable Railings
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Catalogs
for Cable Railing System - Black Aluminum
text/html
Product Catalog
additional product information
Videos
for Cable Railing System - Black Aluminum
Stainless Cable & Railing Inc. video of Cable Railing
2021-01-15
Cable Railing
[
Stainless Cable & Railing Inc.
product information
]
[
request for information
]
Stainless Cable & Railing Inc. video of Cable Railing Kits
2021-01-15
Cable Railing Kits
[
Stainless Cable & Railing Inc.
product information
]
[
request for information
]
Stainless Cable & Railing Inc. video of How To Install Cable Railing
2018-03-28
How To Install Cable Railing
[
Stainless Cable & Railing Inc.
product information
]
[
request for information
]
Stainless Cable & Railing Inc. video of How to Install Cable Railing for Stairs
2021-01-15
How to Install Cable Railing for Stairs
[
Stainless Cable & Railing Inc.
product information
]
[
request for information
]
Stainless Cable & Railing Inc. video of How To Tension Cable Railing
2018-03-28
How To Tension Cable Railing
[
Stainless Cable & Railing Inc.
product information
]
[
request for information
]
Stainless Cable & Railing Inc. video of Low Cost Cable Railing
2018-03-28
Low Cost Cable Railing
[
Stainless Cable & Railing Inc.
product information
]
[
request for information
]
Stainless Cable & Railing Inc. video of STAINLESS CABLE RAILING INC
2014-03-26
STAINLESS CABLE RAILING INC
[
Stainless Cable & Railing Inc.
product information
]
[
request for information
]