Rated 5 based on 1 product reviews
Access Products / Ecoglo

Photoluminescent Products
Tactile Warning Indicators
Institutional Furniture

CONTACT INFO
241 Main St. Suite 100
Buffalo, NY 14203
Toll Free: 800-682-2525
Phone: 916-919-0568
Continuing Education Logo
Request for information Access Products / Ecoglo Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
Datasheets
press releases
SOCIAL
Access Products / Ecoglo > PRODUCT > Cast In Place Replaceable Access Tiles - Intelligent Design™

Twenty years of tactile design, testing and manufacturing insights have gone into Access Tile's superior engineered detectable warning product. Access Tile boasts the easiest and fastest installation in the industry requiring no concrete demolition and needing only a single fastening device. The replaceability feature of the tile is industry leading due to its simplicity and speed.


ADA COMPLIANCE

  • 2.35" center-to-center, in-line dome spacing meets ADA Federal and State requirements

  • Truncated dome size and spacing compliant with ADA Federal and State requirements, 0.9" base and 0.45" top diameter

  • Fully complies with all ADA and OSHA requirements for surface height transitions to eliminate trip hazards

  • Consistent dome spacing when tiles are adjoined (side-by-side or end-to-end)

  • Wide in-line dome configuration facilitates a smooth rolling transition for strollers, wheelchairs and walkers


INTELLIGENT DESIGN FEATURES

  • Installs in minutes during cement finishing stage

  • The replaceability feature of the tile is industry leading due to its simplicity and speed

  • Tamper-proof, stainless steel fastener maintains flush interface with walking surface

  • Corrosion resistant hexagonal anchors designed to entrap concrete for optimal anchoring

  • Anchor and fastener material compositions allow for reliable and secure installations when multiple replacements are necessary

  • Large interface between tile and anchor seat area maximizes support at each fastener location

  • Multiple fastener locations to ensure full anchoring of tactile surface

  • Structural spine ensures stiffness and strength

  • Tiles shipped with removable protective plastic film to provide a clean surface after installation

  • Interactive sizes ™ all tiles maintain pattern repeat when mounted side-to-side or top-to-bottom


Products Available in USA
Products Available in Canada (English)


- Hide Gallery
Cast In Place Replaceable Access Tiles

Revit BIM Files for Cast In Place Replaceable Access Tiles - Intelligent Design™

Tactile Warning Panel - AccessTile: Tactile Panel

CAD Drawings for Cast In Place Replaceable Access Tiles - Intelligent Design™
Replaceable Cast In Place Tiles - 1x1
download: view:
Replaceable Cast In Place Tiles - 2x2
download: view:
Replaceable Cast In Place Tiles - 2x3
download: view:
Replaceable Cast In Place Tiles - 2x4
download: view:
Replaceable Cast In Place Tiles - 2x5
download: view:
Replaceable Cast In Place Tiles - 3x4
download: view:
Replaceable Cast In Place Tiles - 3x5
download: view:
Replaceable Cast In Place Tiles - Radius
download: view:
Catalogs for Cast In Place Replaceable Access Tiles - Intelligent Design™
Videos for Cast In Place Replaceable Access Tiles - Intelligent Design™
Access Products / Ecoglo video of Ecoglo
2018-07-18T00:00:00+00:00Z
(Access Products / Ecoglo) request for information
Access Products / Ecoglo video of Access Tile Replacement Guide
2018-07-04T00:00:00+00:00Z
(Access Products / Ecoglo) request for information
Access Products / Ecoglo video of Access Tile - Installation Guide - Cast In Place
2018-07-04T00:00:00+00:00Z
(Access Products / Ecoglo) request for information