Rated 5 based on 1 product reviews
Centerline Brackets

Support Brackets

CONTACT INFO
208 W Davis Industrial Dr.
St. Augustine, FL 32084
Toll Free: 888-960-3854
Phone: 904-217-4186
Request for information Centerline Brackets Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
Certificates
SOCIAL
Centerline Brackets > PRODUCT > Center Levered Bracket

The Center Levered support is designed for use when you have countertops that extend on both sides of a knee or pony wall. It is also an ideal solution for use in commercial locations such as bars or with offset overhangs.


Steel flanges provide additional stability to the bracket and can be repositioned to fit your project.


- Hide Gallery
Center Levered Bracket

Center Levered Bracket  

1

Revit BIM Files for Center Levered Bracket

Center Levered Countertop Bracket

Countertop Support: Center Levered Bracket

Support Brackets: Center Levered Bracket

CAD Drawings for Center Levered Bracket
CLGB REV X1
download: view:
Specifications for Center Levered Bracket
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Center Levered Bracket
Videos for Center Levered Bracket
Centerline Brackets video of Centerline Brackets. The most trusted name in countertop supports and brackets.
2020-07-13T00:00:00+00:00Z
(Centerline Brackets) request for information
Centerline Brackets video of Centerline Countertop Brackets - About Us
2020-07-13T00:00:00+00:00Z
(Centerline Brackets) request for information
Centerline Brackets video of Centerline Countertop Brackets - Fanatically committed to doing a perfect job every time!
2020-07-13T00:00:00+00:00Z
(Centerline Brackets) request for information
Centerline Brackets video of Centerline Countertop Brackets Customer Testimonial
2020-07-13T00:00:00+00:00Z
(Centerline Brackets) request for information
Centerline Brackets video of Install - Center Levered - Countertop Support Bracket
2021-07-21T00:00:00+00:00Z
(Centerline Brackets) request for information
Certifications for Center Levered Bracket