X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Vinyl Siding, Windows & Doors
CONTACT INFO
3773 State Rd.
Cuyahoga Falls
, OH
44223
Toll Free:
800-922-6009
Phone:
330-922-5350
http://www.alside.com
Request for information
Alside
Contact Us / RFI
USA reps
CONTENT
SOCIAL
Alside
>
PRODUCT
>
Charter Oak® Soffit
Charter Oak® Soffit
Features and Benefits
Exclusive TriBeam® System provides unsurpassed panel rigidity and superior wind resistance
In independent tests, Charter Oak proved to be as much as five times more rigid than leading competitive soffit panels
Charter Oak Soffit is so rigid that it can be used as vertical siding to emphasize accent areas
Achieve beautiful ventilation because aeration openings are hidden in the grooves to keep attics cool and dry
Lifetime Transferable Warranty
- Hide Gallery
CAD
Specs
Specwizards
Videos
CAD Drawings for Charter Oak® Soffit
1 1/2" J-channel
download:
DWG
view:
PDF
1 1/4" J-channel
download:
DWG
view:
PDF
1/2" J-channel
download:
DWG
view:
PDF
3/4" J-channel
download:
DWG
view:
PDF
5/8" J-channel
download:
DWG
view:
PDF
Wide Faced J-channel
download:
DWG
view:
PDF
3/4" F-channel
download:
DWG
view:
PDF
5/8" F-channel
download:
DWG
view:
PDF
3/4" H-molding
download:
DWG
view:
PDF
3 1/2" Lineal
download:
DWG
view:
PDF
5" Lineal
download:
DWG
view:
PDF
3/4" Inside Corner
download:
DWG
view:
PDF
3/4" x 3.00" Outside Corner Post
download:
DWG
view:
PDF
3/4" x 4.00" Outside Corner Post
download:
DWG
view:
PDF
45 degree Outside Corner Post
download:
DWG
view:
PDF
3/4" x 7.00" Fluted Outside Corner Post
download:
DWG
view:
PDF
5" Fluted Lineal
download:
DWG
view:
PDF
8" Fascia
download:
DWG
view:
PDF
Architectural Shakes
download:
DWG
view:
PDF
Board and Batten Siding
download:
DWG
view:
PDF
Charter Oak Clapboard Siding, double 4 1/2"
download:
DWG
view:
PDF
Charter Oak Clapboard Siding, double 4 1/2", matte finish
download:
DWG
view:
PDF
Charter Oak Dutchlap Siding, double 4 1/2"
download:
DWG
view:
PDF
Conquest Clapboard Siding, double 4 1/2"
download:
DWG
view:
PDF
Conquest Clapboard Siding, triple 3"
download:
DWG
view:
PDF
Conquest Dutchlap Siding, double 4 1/2"
download:
DWG
view:
PDF
Odyssey Plus Clapboard Siding, double 4"
download:
DWG
view:
PDF
Odyssey Plus Clapboard Siding, double 5"
download:
DWG
view:
PDF
Odyssey Plus Dutchlap Siding, double 4"
download:
DWG
view:
PDF
Odyssey Plus Dutchlap Siding, double 5"
download:
DWG
view:
PDF
Custom Crown Molding
download:
DWG
view:
PDF
Alliance T4 12" Soffit
download:
DWG
view:
PDF
Charter Oak Soffit reinforced lock
download:
DWG
view:
PDF
Greenbriar 8" Beaded Soffit
download:
DWG
view:
PDF
New Constructionn Starter Strip
download:
DWG
view:
PDF
Beaded Corner Starter
download:
DWG
view:
PDF
Fluted Corner Starter
download:
DWG
view:
PDF
Retrofit Starter Strip
download:
DWG
view:
PDF
Double Finish Trim
download:
DWG
view:
PDF
Finish Trim (undersill)
download:
DWG
view:
PDF
Soffit Crown Molding
download:
DWG
view:
PDF
Super Span Vertical 10" soffit/siding
download:
DWG
view:
PDF
Williamsport Colonial Siding, beaded 6 1/2"
download:
DWG
view:
PDF
Specifications for Charter Oak® Soffit
07 46 33
Vinyl Siding and Soffits
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx
application/vnd.openxmlformats-officedocument.wordprocessingml.document
Docx - Canadian
application/msword
Doc
application/rtf
RTF
application/wordperfect
WP
text/plain
Text
RFI
text/html
VIEW
Specwizards for Charter Oak® Soffit
Vinyl Siding and Soffits
BusinessApplication
Building Construction Specifications
Launch Specwizard®
or download spec:
Word - Docx
RTF
Word Perfect
Text
Request Info
Videos for Charter Oak® Soffit
Alside video of ASCEND® Composite Cladding for homeowners
2020-09-29T00:00:00+00:00Z
ASCEND® Composite Cladding for homeowners
(Alside)
request for information
Alside video of Alside 65th Anniversary
2014-07-23T00:00:00+00:00Z
Alside 65th Anniversary
(Alside)
request for information
Alside video of Alside Mezzo®
2017-04-17T00:00:00+00:00Z
Alside Mezzo®
(Alside)
request for information
Alside video of Alside Prodigy® Beauty
2017-04-17T00:00:00+00:00Z
Alside Prodigy® Beauty
(Alside)
request for information
Alside video of Alside Prodigy® Insulated Vinyl Siding - Energy-Efficiency
2017-04-17T00:00:00+00:00Z
Alside Prodigy® Insulated Vinyl Siding - Energy-Efficiency
(Alside)
request for information
Alside video of Alside Prodigy® Insulated Vinyl Siding - Peace of Mind
2017-04-17T00:00:00+00:00Z
Alside Prodigy® Insulated Vinyl Siding - Peace of Mind
(Alside)
request for information
Alside video of Alside Prodigy® Insulated Vinyl Siding - Strength and Durability
2017-04-17T00:00:00+00:00Z
Alside Prodigy® Insulated Vinyl Siding - Strength and Durability
(Alside)
request for information
Alside video of Alside SpecWizards for Vinyl Siding, Soffits and Windows
2017-04-17T00:00:00+00:00Z
Alside SpecWizards for Vinyl Siding, Soffits and Windows
(Alside)
request for information
Alside video of Alside Window Manufacturing - Capital Investments
2017-04-17T00:00:00+00:00Z
Alside Window Manufacturing - Capital Investments
(Alside)
request for information
Alside video of Alside Window Manufacturing - On Time Delivery
2017-04-17T00:00:00+00:00Z
Alside Window Manufacturing - On Time Delivery
(Alside)
request for information
Alside video of Alside Window Manufacturing - Quality Improvements
2017-04-17T00:00:00+00:00Z
Alside Window Manufacturing - Quality Improvements
(Alside)
request for information
Alside video of Easy Installation & Curb Appeal with ASCEND Composite Cladding & Mezzo Replacement Window Systems.
2023-04-17T00:00:00+00:00Z
Easy Installation & Curb Appeal with ASCEND Composite Cladding & Mezzo Replacement Window Systems.
(Alside)
request for information
Alside video of Mezzo CoreFX'
2017-04-17T00:00:00+00:00Z
Mezzo CoreFX'
(Alside)
request for information
Alside video of Mezzo Defense-Tek'
2017-04-17T00:00:00+00:00Z
Mezzo Defense-Tek'
(Alside)
request for information
Alside video of Mezzo EdgeForce'
2017-04-17T00:00:00+00:00Z
Mezzo EdgeForce'
(Alside)
request for information
Alside video of Mezzo Forecaster'
2017-04-17T00:00:00+00:00Z
Mezzo Forecaster'
(Alside)
request for information
Alside video of Mezzo Gatekeeper'
2017-04-17T00:00:00+00:00Z
Mezzo Gatekeeper'
(Alside)
request for information
Alside video of Mezzo Ocular '
2017-04-17T00:00:00+00:00Z
Mezzo Ocular '
(Alside)
request for information
Alside video of Satinwood Select Steel Siding
2017-04-17T00:00:00+00:00Z
Satinwood Select Steel Siding
(Alside)
request for information
Alside video of Window Manufacturing - Quality
2017-04-17T00:00:00+00:00Z
Window Manufacturing - Quality
(Alside)
request for information