Primacoustic (a division of Radial Engineering Ltd.)
Primacoustic (a division of Radial Engineering Ltd.)
Acoustic Panels, T-bar Ceiling Tiles, Clouds
CONTACT INFO
1845 Kingsway Ave. Unit 1165
Port Coquitlam, BC, Canada V3C 1S9
Phone: 604-942-1001
Request for information Primacoustic (a division of Radial Engineering Ltd.) Contact Us / RFI
CONTENT
CAD drawings
Datasheets
Primacoustic (a division of Radial Engineering Ltd.) > PRODUCT > Cloud Paintables Multi Shape Panels

Paintables™ absorptive acoustic panels include a collection of exciting shapes that can be used as ceiling clouds, baffles or wall panels to reduce reverberation and improve intelligibility. The unique shapes and sizes open the door for architects, designers and installers to present clients with creative solutions that are bold, yet architecturally pleasing.

Cloud Paintables include the circular Halo™, the hexagonal Hexus™, and the square Altos™. Each style is available in 36″ (91cm) and 48″ (120cm) versions, and are 1.5″ (3.8cm) thick. All panels are made from high-density 6lb per cubic foot (96 kg/m³) glass wool for exceptionally even absorption, and each is completely encapsulated in micromesh with resin hardened edges. Cloud Paintables are factory finished in Absolute White latex on all sides and are ready for mounting. Unique to their design is a proprietary textured surface that enables one to lightly spray paint the panels on-site to match the decor without affecting acoustical performance.

Installation is easy. The included Helix™ cloud anchors and SlipNot™ suspension cables allow the cloud panels to be suspended horizontally from the ceiling in spaces such as restaurants, lobbies, gymnasiums or any other space where unobtrusive acoustic treatment is desired. Cloud Paintables can also be wall mounted using Surface Impalers or installed as vertically hanging baffles using Corkscrew™ anchors (sold separately). As with all Primacoustic panels, Cloud Paintables are laboratory tested for acoustic performance as well as fire safety, achieving the most stringent Class-A/1 rating in North America and Class-B in Europe, making them safe for use in all types of installations. Each Cloud Paintables kit includes two high-density glass wool panels and all hardware required for mounting as horizontal suspended clouds. Additional hardware for wall/baffle mounting sold separately.

Engineering Data Sheet

Installation Guide

Intertek Clean Air Certification

Rated 5 based on 1 product reviews
- Hide Gallery
Cloud Paintables Multi Shape Panels