CENTRIA
CENTRIA
Building Envelope Wall and Roof Panels
CONTACT INFO
1550 Coraopolis Heights Rd. Suite 500
Moon Township, PA 15108
Toll Free: 888-254-7099
Phone: 412-299-8000
Fax:
Continuing Education Logo
Request for information CENTRIA Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
press releases
building construction projects
SOCIAL
CENTRIA > PRODUCT > Coating Systems - Prismatic Solid Series
Coating Systems

CENTRIA’s Impressions coating system is a pre-finished decorative paint system that accurately simulates expensive natural finishes, including wood and specialty metals. Using high performance, field-proven print coating technology, this metal print coat finish system can be used on both steel and aluminum substrates, offering significant cost savings along with lower maintenance than the natural materials they emulate. Available in twelve print coat patterns and colors, the coating is low maintenance and offers exceptional dirt and stain resistance, along with excellent UV resistance. The outstanding overall adhesion and color consistency of Impressions coatings make for a uniform appearance over the life of a building.

 

 


CENTRIA Color Chart


 

Rated 5 based on 1 product reviews
Revit BIM Files for Coating Systems - Prismatic Solid Series

Metal Wall Panels and Accessories - Metal Panels

Specifications for Coating Systems - Prismatic Solid Series
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Coating Systems - Prismatic Solid Series
Videos for Coating Systems - Prismatic Solid Series
CENTRIA video of CENTRIA I AIA + Architect: Design Assist
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Cascade
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Find New Freedom To Create
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Formawall- High Performance Building Envelope System
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Harrison Hospital
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I High-Performance Building Envelope
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Intercept
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Intercept Overview
2020-12-04
(CENTRIA) request for information
CENTRIA video of CENTRIA I Making IMPs Safer and Healthier Than Ever Before
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Mercedes-Benz Stadium
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I MetalWrap Series
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Overview
2020-12-04
(CENTRIA) request for information
CENTRIA video of CENTRIA I Rainscreen
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Regions Field
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Seamless Corners
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I The Rainscreen Principle of Performance
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I What's Next?
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Williston-Basin International Airport
2020-04-20
(CENTRIA) request for information