Rated 5 based on 1 product reviews
Albany Doors

High Performance Industrial Doors

CONTACT INFO
13850 101 St. Suite B
Kenosha, WI 53142
Toll Free: 800-459-1930
Phone:
Request for information Albany Doors Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Catalogs / Brochures
Datasheets
SOCIAL
Albany Doors > PRODUCT > Cold Storage Doors

Meet the demands of cold storage areas with insulated high-speed cold storage and freezer doors


Albany cold storage and freezer doors combine fast speeds and a reliable thermal barrier to protect product quality in critical temperature zones. These innovative freezer door solutions enhance temperature control, decrease energy costs and increase productivity.


Albany RR300 insulated high speed roll-up cooler door

The Albany RR300 Chill cold storage insulated high-speed door is specially designed for high traffic cooler applications. The high-speed energy-efficient door enhances safety, improves productivity, reduces energy costs and decreases maintenance costs. Opening speeds of up to 120" per second makes the Albany RR300 Chill one of the fastest cold storage doors on the market. The Albany RR300 Chill is ideal for high-traffic areas where the temperatures in the cold storage areas are above 32° F.

Albany RR300 insulated high speed roll-up frreezer door

From freezer to loading dock, the Albany RR300 Freeze insulated high-speed freezer door saves on energy and maintenance costs while maximizing workflow efficiency and ensuring a safer, more productive environment. Albany RR300 Freeze freezer doors feature fast opening speeds, insulated door panel material and double weather seals for superior temperature control. These industrial freezer doors can also be equipped with heated side frames and energy-saving airflow systems to prevent frost buildup. The Albany RR300 Freeze is optimal for dual-climate facilities where temperatures below -20 degrees F open into ambient temperatures.

Albany RR400 insulated high speed roll-up pvc ccomposite door 

The Albany RR400 high-speed composite door is comprised of patented multi-composite, wear-resistant structural components, which extend the lifetime of the composite door. It is durable and operates seamlessly in a variety of harsh environments. This high-speed composite door integrates seamlessly in workplaces with high traffic flow. The flexible PVC door curtain and soft bottom edge allow people, vehicles, and items to pass through all day while also reducing damage due to impacts. The wash-down mode makes the RR400 door easy to clean making it an ideal solution for industries that demand high sanitation and eliminates worries about corrosion.

Albany RS1100 high-speed sliding freezer door

With door opening speeds up to 96" per second, the Albany RS1100 Freezer redefines productivity. Our Doors are designed for quick opening and closing in high-traffic facilities without compromising safety. The RS1100 Freezer maintains a stable temperature with efficient and fast performance. Other doors may not meet specific industrial storage requirements such as strict temperature control. With up to R41 insulation values and fully impactable next-generation panel technology, this door is the best single-panel sliding door in the business.

Albany RS1100 high-speed sliding cooler door

Albany RS1100 Cooler doors offer industry-leading unmatched speed of up to 96" per second. Providing full opening access with its single panel door, the RS1100 Cooler achieves high levels of productivity and energy cost savings.  This speed combined with up to R41 insulation values and a fully impactable next-generation panel technology, allows for high-performance operation with safety in mind.

Albany RS2400 rapid sliding freezer door

With compressible closed cell EVA foam and superior durability panels, the RS2400 Freezer withstands the daily rigors of a cold storage facility. Featuring panels that are damage resistant and self-regulating heat around three sides of the opening, it provides temperature control and increases material handling efficiency while minimizing maintenance. These elements combined with ever-increasing pressures to reduce energy costs and maintenance demand advanced technology.

Albany RS2400 rapid sliding cooler door

Albany RS2400 Cooler doors offer industry-leading unmatched speed of up to 125" per second. Providing full opening access in less than one second, the RS2400 Cooler achieves high levels of productivity and energy cost savings.  This speed combined with up to R41 insulation values and a fully impactable next-generation panel technology, allows for high-performance operation without door damage.

Request Quote

- Hide Gallery
Cold Storage Doors

CAD Drawings for Cold Storage Doors
RR300 Chill - 8300T0015 - A
download: view:
RR300 Chill - 8300T0016 - A
download: view:
RR300 Freeze - 8300T0017 - B
download: view:
RR300 Freeze - 8300T0017 - B - Customer Supplied Blowers - LH
download: view:
RR300 Freeze - 8300T0017 - B - Customer Supplied Blowers - RH
download: view:
RR300 Freeze - 8300T0018 - B
download: view:
Specifications for Cold Storage Doors
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Cold Storage Doors