DecoTeak®
DecoTeak®
Bathroom Accessories and Furniture
CONTACT INFO
1300 Lake Washington Rd.
Melbourne, FL 32935
Toll Free: 888-965-0070
Phone:
Fax:
Request for information DecoTeak® Contact Us / RFI
CONTENT
CAD details
BIM - revit
CSI specwizards
Catalogs / Brochures
DecoTeak® > PRODUCT > Comfortique white and gray soft touch 18.7" grab bar
Comfortique white and gray soft touch 18.7" grab bar

Comfortique combines safety functionality with style and design. The soft touch grip has been designed for enhanced gripping strength. The unique ribbed underside provides enhanced grip strength and stability. These products are designed and manufactured in France from a 60 year old French company specializing in bathroom safety.


The color contrast between the white and the gray provides a color contrast of 78%. This can aid those that are visually impaired. Only one of the many innovations built into this unique shower grab bar.



Rated 5 based on 1 product reviews
Specifications for Comfortique white and gray soft touch 18.7" grab bar
10 28 16
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Comfortique white and gray soft touch 18.7" grab bar
BusinessApplication
Building Construction Specifications