CENTRIA
CENTRIA
Building Envelope Wall and Roof Panels
CONTACT INFO
1550 Coraopolis Heights Rd. Suite 500
Moon Township, PA 15108
Toll Free: 888-254-7099
Phone: 412-299-8000
Continuing Education Logo
Request for information CENTRIA Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
CENTRIA > PRODUCT > Commercial & Industrial Insulated Metal Wall Panel Systems - Versawall

CENTRIA's commercial & industrial insulated metal panels deliver the industry's best combination of aesthetics, performance, sustainability and value. These lightweight panels provide tremendous flexibility with long lengths, various finish options and superior weather resistance, as well as vertical installation capability. These panels are the ideal product to create a modern aesthetic for large-scale buildings like warehouses, industrial facilities, schools and shopping centers.


Versawall Features & Benefits:

Versawall insulated metal wall panels add versatility and flexibility by offering a metal panel solution for walls. These lightweight insulated metal composite panels can be installed vertically for long, sleek sight lines, and the lightly planked interior liner works compositely with the face sheet to provide greater strength and allow longer spans.


Versawall V® Technical Data Sheet

Versawall H+® Technical Data Sheet


Rated 5 based on 1 product reviews
- Hide Gallery
Commercial & Industrial Insulated Metal Wall Panel Systems

Revit BIM Files for Commercial & Industrial Insulated Metal Wall Panel Systems - Versawall

Metal Wall Panels and Accessories - Metal Panels

Metal Wall Panels and Accessories - Insulated A

Metal Wall Panels and Accessories - Insulated B

CAD Drawings for Commercial & Industrial Insulated Metal Wall Panel Systems - Versawall
H+ 2 Horizontal Joint
download: view:
H+ 2 Inside Corner
download: view:
H+ 2 Endwall 1 of 2
download: view:
H+ 2 Endwall 2 of 2
download: view:
H+ 2 Expansion Joint
download: view:
H+ 2 Vertical Joint 1 of 3
download: view:
H+ 2 Vertical Joint 2 of 3
download: view:
H+ 2 Vertical Joint 3 of 3
download: view:
H+ 2 Base 1 of 2
download: view:
H+ 2 Base 2 of 2
download: view:
H+ 2 Head 1 of 1
download: view:
H+ 2 Jamb 1 of 2
download: view:
H+ 2 Jamb 2 of 2
download: view:
H+ 2 Sill 1 of 2
download: view:
H+ 2 Sill 2 of 2
download: view:
H+ 2 Parapet 1 of 2
download: view:
H+ 2 Parapet 2 of 2
download: view:
H+ 2 Soffit 1 of 2
download: view:
H+ 2 Soffit 2 of 2
download: view:
H+ 2 Outside Corner 1 of 2
download: view:
H+ 2 Outside Corner 2 of 2
download: view:
H+ 3 Horizontal Joint
download: view:
H+ 3 Inside Corner
download: view:
H+ 3 End Wall 1 of 2
download: view:
H+ 3 Endwall 2 of 2
download: view:
H+ 3 Expansion Joint
download: view:
H+ 3 Vertical Joint 1 of 3
download: view:
H+ 3 Vertical Joint 2 of 3
download: view:
H+ 3 Vertical Joint 3 of 3
download: view:
H+ 3 Base 1 of 2
download: view:
H+ 3 Base 2 of 2
download: view:
H+ 3 Head
download: view:
H+ 3 Jamb 1 of 2
download: view:
H+ 3 Jamb 2 of 2
download: view:
H+ 3 Sill 1 of 2
download: view:
H+ 3 Sill 2 of 2
download: view:
H+ 3 Parapet
download: view:
H+ 3 Soffit 1 of 2
download: view:
H+ 3 Soffit 2 of 2
download: view:
H+ 3 Outside Corner 1 of 2
download: view:
H+ 3 Outside Corner 2 of 2
download: view:
Panel Profile Striated
download: view:
Panel Profile - Planked
download: view:
Panel Profile Flat
download: view:
2" Panel Joint
download: view:
2.75" Panel Joint
download: view:
4" Panel Joint
download: view:
Base at Curb with Extrusion
download: view:
Base at Curb
download: view:
Base at Slab with Extrusion
download: view:
Base at Slab
download: view:
ATMP Base at Slab
download: view:
Head with Extrusion
download: view:
ATMP Head at Opening
download: view:
Head
download: view:
Jamb with Extrusion
download: view:
ATMP Jamb at Opening
download: view:
Jamb
download: view:
Sill
download: view:
Parapet with Extrusion
download: view:
Parapet
download: view:
Wall Soffit with Extrusion
download: view:
Soffit Wall with Extrusion
download: view:
Wall Soffit
download: view:
Soffit Wall
download: view:
Outside Corner with Extrusion
download: view:
Outside Corner
download: view:
Inside Corner with Extrusion
download: view:
Inside Corner
download: view:
Jamb at Masonry with Extrusion
download: view:
Jamb at Masonry
download: view:
Stack Joint with Extrusion
download: view:
Stack Joint
download: view:
Expansion Joint with Extrusion
download: view:
Expansion Joint
download: view:
ATMP Stack
download: view:
VWH2-0001A-00 - Versawall H+ 2
download: view:
VWH2-0002A-00 - Versawall H+ 2
download: view:
VWH2-0002B-00 - Versawall H+ 2
download: view:
VWH2-0002C-00 - Versawall H+ 2
download: view:
VWH2-0003A-00 - Versawall H+ 2
download: view:
VWH2-0003B-00 - Versawall H+ 2
download: view:
VWH2-0004-00 - Versawall H+ 2
download: view:
VWH2-0005A-00 - Versawall H+ 2
download: view:
VWH2-0005B-00 - Versawall H+ 2
download: view:
VWH2-0006A-00 - Versawall H+ 2
download: view:
VWH2-0006B-00 - Versawall H+ 2
download: view:
VWH2-0007A-00 - Versawall H+ 2
download: view:
VWH2-0007B-00 - Versawall H+ 2
download: view:
VWH2-0008A-00 - Versawall H+ 2
download: view:
VWH2-0008B-00 - Versawall H+ 2
download: view:
VWH2-0008C-00 - Versawall H+ 2
download: view:
VWH2-0009A-00 - Versawall H+ 2
download: view:
VWH2-0009B-00 - Versawall H+ 2
download: view:
VWH2-0009C-00 - Versawall H+ 2
download: view:
VWH2-0010-00 - Versawall H+ 2
download: view:
VWH2-0011A-00 - Versawall H+ 2
download: view:
VWH2-0011B-00 - Versawall H+ 2
download: view:
VWH2-0013-00 - Versawall H+ 2
download: view:
VWH2-Elevation - Versawall H+ 2
download: view:
VWH3-0001A-00 - Versawall H+ 3
download: view:
VWH3-0002A-00 - Versawall H+ 3
download: view:
VWH3-0002B-00 - Versawall H+ 3
download: view:
VWH3-0002C-00 - Versawall H+ 3
download: view:
VWH3-0003A-00 - Versawall H+ 3
download: view:
VWH3-0003B-00 - Versawall H+ 3
download: view:
VWH3-0004-00 - Versawall H+ 3
download: view:
VWH3-0005A-00 - Versawall H+ 3
download: view:
VWH3-0005B-00 - Versawall H+ 3
download: view:
VWH3-0006A-00 - Versawall H+ 3
download: view:
VWH3-0006B-00 - Versawall H+ 3
download: view:
VWH3-0007A-00 - Versawall H+ 3
download: view:
VWH3-0008A-00 - Versawall H+ 3
download: view:
VWH3-0008B-00 - Versawall H+ 3
download: view:
VWH3-0008C-00 - Versawall H+ 3
download: view:
VWH3-0009A-00 - Versawall H+ 3
download: view:
VWH3-0009B-00 - Versawall H+ 3
download: view:
VWH3-0009C-00 - Versawall H+ 3
download: view:
VWH3-0010-00 - Versawall H+ 3
download: view:
VWH3-0011A-00 - Versawall H+ 3
download: view:
VWH3-0011B-00 - Versawall H+ 3
download: view:
VWH3-0013-00 - Versawall H+ 3
download: view:
Versawall H+ 2 Elevation Guide
download: view:
Versawall H+ 3 Elevation Guide
download: view:
Versawall H+ Elevation
download: view:
Specifications for Commercial & Industrial Insulated Metal Wall Panel Systems - Versawall
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
 
Catalogs for Commercial & Industrial Insulated Metal Wall Panel Systems - Versawall
Videos for Commercial & Industrial Insulated Metal Wall Panel Systems - Versawall
CENTRIA video of CENTRIA I AIA + Architect: Design Assist
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Cascade
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Find New Freedom To Create
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Formawall- High Performance Building Envelope System
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Harrison Hospital
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I High-Performance Building Envelope
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Intercept
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Intercept Overview
2020-12-04
(CENTRIA) request for information
CENTRIA video of CENTRIA I Making IMPs Safer and Healthier Than Ever Before
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Mercedes-Benz Stadium
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I MetalWrap Series
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Overview
2020-12-04
(CENTRIA) request for information
CENTRIA video of CENTRIA I Rainscreen
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Regions Field
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Seamless Corners
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I The Rainscreen Principle of Performance
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I What's Next?
2020-04-20
(CENTRIA) request for information
CENTRIA video of CENTRIA I Williston-Basin International Airport
2020-04-20
(CENTRIA) request for information