Madico®, Inc.
Madico®, Inc.

Commercial and Residential Solar Control and Safety Films

CONTACT INFO
9251 Belcher Rd. N.
Pinellas Park, FL 33782
Phone: 727-366-3494
Request for information Madico®, Inc. Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
SOCIAL
Madico®, Inc. > PRODUCT > Commercial Building in Spain Improves Energy Efficiency and Updates Look with Madico Exterior Window Film - Solar Bronze 20 Exterior Film

The Challenge

An inefficient and visually unappealing glazing system plagued a large commercial building in Barcelona, Spain. Built in the 1980's, the building lacked sufficient insulation leading to temperature disparities and an overworked HVAC system. The exterior glazing aesthetic was also dated and lacked cohesion due to the mismatched look of the windows.


The building's facility manager sought out a solution that could both improve the energy efficiency of the building and its visual appearance.


The Solution

The building manager selected DTI Solar Protection Solutions, S.L.U. to evaluate the building and provide a solution. The professional installers at DTI suggested Madico's Solar Bronze 20 Exterior film to improve energy efficiency, increase thermal comfort and create a uniform bronze color on the exterior of the windows. Madico's bronze film features a neutral tone that appealed to the customer over other shiny or copper colored bronze films found in the industry.


The benefit of an exterior film application over a traditional interior film application is the improved visual appearance of the windows. Exterior films also greatly improve a building's existing glazing system by lowering the solar heat gain coefficient and improving its U factor. Exterior films solve many installation challenges including inaccessible interior windows, multi-pane or laminated glass, and insulated glass units.



Rated 5 based on 1 product reviews
- Hide Gallery
Commercial Building in Spain Improves Energy Efficiency and Updates Look with Madico Exterior Window Film