Fortress Fence Products
Fortress Fence Products
Fences and Gates
CONTACT INFO
1720 N. First St.
Garland, TX 75040
Toll Free: 866-323-4766
Phone:
Continuing Education Logo
Request for information Fortress Fence Products Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
Fortress Fence Products > PRODUCT > Commercial Fence: Classic

Classic Commercial Fence offers thicker rails and pickets for commercial applications that may require security. Beautiful Pressed Spear and Extended Picket styles available.


Premium Powder Coat
For all of your commercial applications, Fortress Iron' Classic Fence will provide a virtually maintenance free but cost effective solution. Coated with FortressGuard, this combination of 100% galvanized steel and a premium exterior powder coat paint, is designed to weather the elements without sacrificing strength. The rich finish is loaded with UV inhibitors to resist fade in the strong summer sun and give you years of protection and enjoyment without repainting.


Beauty, Strength & Durability
The strong welded iron construction is far superior to aluminum alternatives that often end up damaged or sagging. The full panels make for a simple bracket installation that helps avoid unneeded installation costs. Simple installation, attractive results and value pricing make Fortress Classic Fence the right choice for any residential or commercial application with in search of beauty, strength and durability.


Quality Manufacturing
All Fortress Classic Fence is made with 45000PSI steel. Our panels are welded at each picket and rail. All welds are ground and sanded smooth. Materials and welds are rigorously inspected in order to maintain high quality control standards. This process eliminates all slag and imperfections to create a smooth surface to apply our FortressGuard, giving our customers the highest quality in ornamental welded fence.


Features & Benefits

  • Classic ornamental iron look with custom options - allows for flexibility in design to create and maintain traditional ornamental iron fence
  • Cost effective ornamental iron without sacrificing quality - gives the architect and owner the ability to have an ornamental steel fence and stay in budget for the project
  • Coated with FortressGuard for an attractive and durable exterior powder coat finish - delivers a virtually maintenance free fence saving on maintenance costs through the warranty of the fence
  • Provides beauty, strength and durability for any project creating added value for the investment
  • Simple bracket installation speeds installation while maintaining an attractive appearance when finished
  • Customize with Finials and Ornaments to style the fence to specific tastes or needs



Fortress Classic Fence Warranty


Rated 5 based on 1 product reviews
+ Photo Gallery

CAD Drawings for Commercial Fence: Classic
Classic EXT Com
download: view:
Classic EXT Res
download: view:
Classic EXT Res walk gate
download: view:
Classic IGP Com walk gate
download: view:
Classic EXT Com walk gate
download: view:
Classic IGP Res walk gate
download: view:
Classic PIP Com
download: view:
Classic PIP Res
download: view:
Classic SP Res
download: view:
Classic SP Res walk gate
download: view:
Classic SP Com
download: view:
Classic SP Com walk gate
download: view:
Specifications for Commercial Fence: Classic
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW BusinessApplication Building Construction Specifications
Specwizards for Commercial Fence: Classic
BusinessApplication
Building Construction Specifications
 
Catalogs for Commercial Fence: Classic
Videos for Commercial Fence: Classic
Fortress Fence Products video of ARES™
2020-07-21
(Fortress Fence Products) request for information
Fortress Fence Products video of Estate Installation
2020-07-21
(Fortress Fence Products) request for information
Fortress Fence Products video of Athens Fence Installation
2020-07-21
(Fortress Fence Products) request for information
Fortress Fence Products video of Classic Installation
2020-07-21
(Fortress Fence Products) request for information
Fortress Fence Products video of Fortress Fence SpecWizard for Decorative Metal Fences and Gates
2015-09-10
(Fortress Fence Products) request for information