Rated 5 based on 1 product reviews
Fortress Fence Products

Fences and Gates

CONTACT INFO
1720 N. First St.
Garland, TX 75040
Toll Free: 866-323-4766
Phone:
Continuing Education Logo
Request for information Fortress Fence Products Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
Fortress Fence Products > PRODUCT > Commercial Fence: Titan

Titan by Fortress Commercial is recommended for use for projects such as: schools, public housing authorities, public pools, apartment complexes, churches and restaurants. 


Light Industrial/Industrial
Titan by Fortress is designed and manufactured to meet the stringent requirements of commercial and industrial architects and federal specifiers and are suitable for use on projects such as: military, energy plants, water treatment facilities, stadiums, universities, hospitals, garden centers, event centers and financial institutions. 


Features & Benefits
 

  • G90 galvanized steel construction

  • Patented Slide Lock rail security system

  • Titan by Fortress is American Made

  • Coated with FortressArmour

  • 20 year limited manufacturer warranty

  • Rail is 20% stronger than competing products

  • Environmentally friendly

  • Zirconium Oxide Pretreatment

  • Dual epoxy powder base & finish powder coat system

  • 3,000 hour salt spray test (ASTM B117-97)

  • Slide Lock Rail

  • 680 lb mid-span load per rail

  • Slide Lock is made of 18 gauge G90 steel

  • Fully pre-assembled

  • Easily adjusts 24" on an 8' panel to match terrain

  • No steel fatigue

  • Coating is not compromised when racked

 

 

 

Fortress Titan Fence Warranty

 

- Hide Gallery
Commercial Fence:  Titan

CAD Drawings for Commercial Fence: Titan
Titan, Industrial, Curved Top, 3 Rail, Architectural Panel
download: view:
Titan, Industrial, Extended Picket, 2 Rail, Architectural Panel
download: view:
Titan, Industrial, Extended Picket, 3 Rail, Architectural Panel 82 to 118
download: view:
Titan, Industrial, Extended Picket, 3 Rail, Architectural Panel
download: view:
Titan, Industrial, Flat Top, 3 Rail, Architectural Panel 82 to 118
download: view:
Titan, Industrial, Flat Top, 3 Rail, Architectural Panel
download: view:
Titan, Industrial, Flat Top, 2 Rail, Architectural Panel
download: view:
Titan, Industrial, Spear Point, 2 Rail, Architectural Panel
download: view:
Titan, Industrial, Spear Point, 3 Rail, Architectural Panel
download: view:
Titan, Industrial, Spear Point, 3 Rail, Architectural Panel 82 to 118
download: view:
Specifications for Commercial Fence: Titan
application/vnd.openxmlformats-officedocument.wordprocessingml.document application/vnd.openxmlformats-officedocument.wordprocessingml.document application/msword
application/rtf application/wordperfect text/plain
RFI text/html VIEW
Specwizards for Commercial Fence: Titan
BusinessApplication
Building Construction Specifications
 
Catalogs for Commercial Fence: Titan
Videos for Commercial Fence: Titan
Fortress Fence Products video of Fortress Fence SpecWizard for Decorative Metal Fences and Gates
2015-09-10T00:00:00+00:00Z
(Fortress Fence Products) request for information